(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heavy-Duty Stopper Cylinder RSH Series (Part Numbers)

Heavy-Duty Stopper Cylinder RSH Series

Air cylinder with built-in shock absorber to stop pallets gently.
[Features]
· Amount of energy absorption can be adjusted to suit the load.
· Easy replacement of shock absorbers.
· The roller lever direction can be changed in 90° steps.
· Side piping (flange) is possible.
· Bore size 20 mm: Standard stroke 15 mm.
· Bore size 32 mm: Standard stroke 20 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

(i)Caution

  • See catalog for specification details.
  • CAD data is not supported for some model numbers
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

RSH20-15BL-Z73LS

Heavy Duty Stopper Cylinder RSH Series Specifications

Heavy Duty Stopper Cylinder RSH Series external appearance

Heavy Duty Stopper Cylinder RSH Series external appearance

ModelRSH
Tube Internal Diameter (mm)2032
Operating methodDouble acting, Double acting spring type, Single acting (spring extend)
Rod-end configurationLever with built-in shock absorber
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient temperature and working fluid temperature-10°C to 60°C (no freezing)
LubricationNot required (non-lube)
CushioningRubber cushion
Stroke length tolerance+1.4
0
MountingFlange
Port size Rc, NPT, GM5 × 0.81/8
-1/8
-1/8

Weight list

 

(Increment: kg)

 

Operating methodRod-end configurationTube Internal Diameter (mm)Weight
Double acting / Double acting spring type / Single acting spring extendLever with built-in shock absorber200.41
320.75

ø20 (20‑mm Diameter) / ø32 (32‑mm Diameter) Structural Drawing

Double acting type (DL, DM) structural drawing

Double acting type (DL, DM) structural drawing

Double acting spring type (BL, BM) structural drawing

Double acting spring type (BL, BM) structural drawing

Single acting type (TL, TM)

Single acting type (TL, TM)

With lock mechanism (-D) structural drawing (option)

With lock mechanism (-D) structural drawing (option)

When using cancel cap (-C) structural drawing (option)

When using cancel cap (-C) structural drawing (option)

Component Parts

Number Part nameMaterialNote
1Rod CoverAluminum AlloyMetallic painted
2Bottom plateAluminum AlloyChromate
3Cylinder tubeAluminum AlloyHard Anodize
4PistonAluminum AlloyChromate
5Piston rodø20 (20‑mm diameter): Stainless steel
ø32 (32‑mm diameter): Carbon steel
Hard chrome plated
6BushingResin/Copper alloy (Multiple layers)-
7Guide rodCarbon steelHard chrome plated
8StopperStainless steel-
9LeverCarbon steelNickel plating
10Lever holderCarbon steelNickel plating
11Bumper AUrethane-
12Bumper BUrethane-
13RollerResin-□□L
Carbon steel-□□M
14Spring pinCarbon tool steel-
15Lever pinCarbon steel-
16Ring ARolled steelNickel plating
17Adjustment dialAluminum Alloy-
18End rodSpecial steel-
19Lever springSteel wire-
20Magnet--
21Flat washerSteel wireNickel plating
22C-shaped retaining ring for ShaftCarbon tool steel-
23Type E retaining ring for shaftCarbon tool steel-
24Return springSteel wire-T□/-B□
25Hex Socket Set ScrewChrome Molybdenum Steel-
26Parallel pinCarbon steelø20 (20‑mm diameter) only
27Hexagon socket head plugChrome Molybdenum SteelNickel plating
28Spring pinCarbon tool steelø20 (20‑mm diameter) only
29Wear ringResin-
30ElementBronze-T□ only (ø20 [20‑mm diameter] is socket set screw)
31Retaining RingCarbon tool steelø32 (32‑mm diameter) -T□ only
32Shock absorber--
33Piston GasketNBR-
34Rod GasketNBR-
35ScraperNBR-
36Tube gasketNBR-
37O-ringNBR-
38Bottom plate gasketNBR-
39C shape retaining ring for holeCarbon tool steelPhosphate coated
40Type CE retaining ring for shaftCarbon tool steelPhosphate coated
41Hexagon socket head boltChrome Molybdenum SteelZinc chromate
42Hexagon socket head boltStainless steelø20 (20‑mm diameter) only
43Hexagon socket head boltStainless steelø32 (32‑mm diameter) only
44Steel ballCarbon steel-
45BracketCarbon steelChromate
46Bracket springStainless steel wire-
47Pin EStainless steel-
48Cancel capAluminum AlloyClear anodized
49O-ringNBR-

Replacement Parts / Seal Kit

Bore size
(mm)
Kit No.Content
Double acting typeDouble acting spring typeSingle acting
20RSH20D-PSRSH20T-PSSet of items (33) to (37) in above table (excluding [34])
32RSH32D-PSRSH32T-PS
  • *Seal kit includes (33) to (37) (excluding [34]). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts / Shock Absorber

Bore size
(mm)
Kit No.
20RSH-R20
32RSH-R32

Outline dimensional drawing

 

(Unit: mm)

 

ø20 (20‑mm diameter) dimensional outline drawing

ø20 (20‑mm diameter) dimensional outline drawing

Note 1) The figure shows dimensions at the maximum energy absorption capacity.
Note 2) The dimensional outline drawing for the model with auto switch is identical to the above.
Note 3) The figure shows an extended piston rod.
Note 4) The dimensions marked with * vary according to adjustment of the shock absorber dial.
Note 5) Circumscribed circle ø47 (47‑mm diameter) means the diameter of the circle circumscribed to the cylinder tube angles. The mounting hole diameter must be ø48 (48‑mm diameter). Be careful of the interference between the lever and the mounting base when mounted from the lever side. Thus, the thickness of the mounting base must be 8 mm or less.
Note 6) It is recommended to set the conveyor height in a range from the lower limit position to the upper limit position of the conveyor (dimension *3 shown in the figure).
Note 7) The dimensions in the figure do not include the stroke length tolerance (0 to +1.4 mm). When fixing the cylinder (setting the conveyor position), take this into consideration and be sure to set the cylinder within the range of Note 6, using the upper limit position of the conveyor (roller center position) as a reference.

ø32 (32‑mm diameter) dimensional outline drawing

ø32 (32‑mm diameter) dimensional outline drawing

P (piping port)

  • Nil: Rc 1/8
  • TN: NPT 1/8
  • TF: G 1/8

Note 1) The figure shows dimensions at the maximum energy absorption capacity.
Note 2) The dimensional outline drawing for the model with auto switch is identical to the above.
Note 3) The figure shows an extended piston rod.
Note 4) The dimensions marked with * vary according to adjustment of the shock absorber dial.
Note 5) Circumscribed circle ø62 (62‑mm diameter) means the diameter of the circle circumscribed to the cylinder tube angles. The mounting hole diameter must be ø63 (63‑mm diameter). Be careful of the interference between the lever and the mounting base when mounted from the lever side. Thus, the thickness of the mounting base must be 9 mm or less.
Note 6) It is recommended to set the conveyor height in a range from the lower limit position to the upper limit position of the conveyor (dimension *3 shown in the figure).
Note 7) The dimensions in the figure do not include the stroke length tolerance (0 to +1.4 mm). When fixing the cylinder (setting the conveyor position), take this into consideration and be sure to set the cylinder within the range of Note 6, using the upper limit position of the conveyor (roller center position) as a reference.

Operation Precautions

  1. 1. In case of cylinders with locking mechanism, do not apply an external force from the opposite side when the lever is locked. Lower the cylinder before adjusting the conveyor or moving the pallet.
  2. 2. In case of cylinders with locking mechanism, do not collide the pallet and roller when the lever is locked. If the pallet collides with the roller in the locked state, it may cause lever malfunction. (The lever is released when the cylinder is fully retracted.)
  3. 3. Do not let your hand become caught when operating the cylinder. The lever holder goes up and down while the cylinder is in operation. Pay sufficient attention not to let your hand or fingers become caught between the rod cover and lever holder.
  4. 4. Do not let water, cutting oil or dust splash on the equipment. It can cause oil leakage and malfunction of the shock absorber.
  5. 5. The stop state of the workpiece may vary depending on changes in ambient temperature or secular changes in shock absorber resistive force. Check the stop state periodically and adjust the shock absorber resistive force at appropriate intervals.

*See the manufacturer's catalog for product information other than the above.

Part Number
RSH20-15BL-Z73LS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Body Options Auto Switches Lead Wire The number of the switches Roller material

-

1 Piece(s) Quote [Double Acting] With Return Spring2015MWithout optionZ7331 pc.Resin

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion Operating Pressure(MPa) 1.0
Rod Tip Shape Lever with built-in shock absorber Tube Material Aluminum alloy / hard anodized aluminum Specification of cylinder Heavy duty stopper cylinder
Mount Type Flange

Please check the type/dimensions/specifications of the part RSH20-15BL-Z73LS in the Heavy-Duty Stopper Cylinder RSH Series series.

Similar Part Numbers

Part Number
RSH20-15BL-D
RSH20-15BL-D-M9B
RSH20-15BL-D-M9BAL
RSH20-15BL-Z73S
RSH20-15BM
RSH20-15BM-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Body Options Auto Switches Lead Wire The number of the switches Roller material

SGD 521.73

1 Piece(s) 46 Day(s) [Double Acting] With Return Spring2015MWith lock mechanismWithout (built-in magnet)--Resin

-

1 Piece(s) Quote [Double Acting] With Return Spring2015MWith lock mechanismM9B0.52 pcs.Resin

-

1 Piece(s) Quote [Double Acting] With Return Spring2015MWith lock mechanismM9BA32 pcs.Resin

-

1 Piece(s) Quote [Double Acting] With Return Spring2015MWithout optionZ730.51 pc.Resin

SGD 504.70

1 Piece(s) 46 Day(s) [Double Acting] With Return Spring2015MWithout optionWithout (built-in magnet)--Carbon steel

-

1 Piece(s) Quote [Double Acting] With Return Spring2015MWith cancel capWithout (built-in magnet)--Carbon steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)