(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stopper Cylinder, Fixed Mounting Height RSQ Series (Part Numbers)

Stopper Cylinder, Fixed Mounting Height RSQ Series

An air cylinder with abundant rod-end configurations. No mounting brackets required.
[Features]
· Female thread types are now available to have on the round bar and chamfered type rod ends.
· The use of a new body design allows for auto switches to be mounted on the 4 faces.
· The type can be selected to fit the application.
· Lever type can be selected to fit the application.
· Shock absorbers can easily be replaced.
· 3 mounting methods: Rod end tapped, head end tapped and through hole.
*See the SMC catalog for specification details.
*Product pictures are representative images.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

RSDQB20-20DZ

Stopper Cylinder, Fixed Mounting Height RSQ Series Specifications

Round bar type external appearance

Round bar type external appearance

Lever type external appearance

Lever type external appearance

Roller type external appearance

Roller type external appearance

Chamfered type external appearance

Chamfered type external appearance

Specifications

Tube Inner Diameter (mm)1620324050
ActionDouble acting type, Double acting with spring type, Single acting spring extend type
FluidAir
Proof Pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient and Fluid TemperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lubricated)
CushioningRubber cushion
Stroke Length Tolerance+1.4*
0
Piston Speed50 to 500 mm/s
MountingThrough bole / Both ends tapped

*The stroke length tolerance does not include bumper deflection.

Standard Stroke Table

 

(Units: mm)

 

Tube Internal DiameterRod-End Configuration
Round Bar Type, Chamfered Type, Roller TypeLever Type
1610, 15-
2010, 15, 20-
3210, 15, 20
4020, 25, 3020, 25, 30
50

Spring Force (Single Acting Spring Extend Type)

 

(Unit: N)

 

Tube Inner Diameter (mm)ExtendedRetracted
164.914.9
203.414.9
328.818.6
40, 5013.727.5

*Only applicable to round bar, chamfered and roller type end configurations.

Dimensions

The figure shows an extended piston rod. The external dimensions of the double acting spring type and single acting spring extend type are the same as for the double acting type.

 

(Units: mm)

 

Rod-End Configuration: Lever Type (Fixed) / Through Hole Mounting

Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)

Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)

Rod-End Configuration: Lever Type (Energy Absorbing Adjustable Type) / Through Hole Mounting

Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions

Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions

Rod-End Configuration: Lever Type (Energy Absorbing Adjustable Type), With Lock Mechanism / Through Hole Mounting

Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions

Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions

*See the manufacturer's catalog for product information other than that detailed above.

Precautions Regarding Dimensions

*1: For the single acting type, a one-touch fitting is on the rod end only.
*2: The position of the width across flats (K) is arbitrary and is not constant.

Rod-end configuration: Lever type (energy absorbing adjustable type) / Through hole mounting with lock mechanism / Through hole mounting only

*The drawing indicates the dimensions when the adjustment bolt is lowered (at maximum energy absorption). Dimensions with an asterisk (*) change when the adjustment bolt is raised (energy absorption is reduced).
ø32 mm: *30° → *20°, *10.5 → *9, *5 → *6
ø40 mm, ø50 mm: *24° → *16°, *13.5 → *11.5, *14 → *16

*See the manufacturer's catalog for product information other than that detailed above.

Part Number
RSDQB20-20DZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Tube Material Custom-made Specifications Customized specification (port positions) Cable length
(m)
Connector type

SGD 134.17

1 Piece(s) 46 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder20201.0Built-in magnetWithout mounting boltRcNone--Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Additional Function Standard Environment, Applications Standard
Cushion Rubber cushion Specification of cylinder Stop cylinder / Fixed mounting height type

Please check the type/dimensions/specifications of the part RSDQB20-20DZ in the Stopper Cylinder, Fixed Mounting Height RSQ Series series.

Similar Part Numbers

Part Number
RSDQB16-15DZ
RSDQB16-15DZ-M9BL
RSDQB16-15DZ-M9NWV
RSDQB20-20DZ-M9BWSDPC
RSDQB20TF-20DZ
RSDQB32-10DZ-A93L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Tube Material Custom-made Specifications Customized specification (port positions) Cable length
(m)
Connector type

SGD 123.55

1 Piece(s) 46 Day(s) [Double Acting] Double Acting[Block Shape] Block shape1615-Built-in magnetWithout mounting boltM ScrewNoneNoneNoneThrough-hole (standard)Round bar typeAluminum alloy / hard alumiteNoneNone-None

SGD 231.00

1 Piece(s) 46 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder16151.0Built-in magnetWithout mounting boltM ScrewM9B32 pcs.Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

-

1 Piece(s) Quote [Double Acting] Double Acting[Block Shape] Plate Cylinder16151.0Built-in magnetWithout mounting boltM ScrewM9NWV0.52 pcs.Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

-

1 Piece(s) Quote [Double Acting] Double Acting[Block Shape] Plate Cylinder20201.0Built-in magnetWithout mounting boltRcM9BWM12-4 pin A cord (normal key) plug connector / 0.52 pcs.Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

-

1 Piece(s) Quote [Double Acting] Double Acting[Block Shape] Plate Cylinder20201.0Built-in magnetWithout mounting boltGNone--Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

-

1 Piece(s) Quote [Double Acting] Double Acting[Block Shape] Plate Cylinder32101.0Built-in magnetWithout mounting boltRcA9332 pcs.Through-hole (standard)Round bar typeAluminum alloy / hard anodized aluminum----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)