(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An air cylinder with abundant rod-end configurations. No mounting brackets required.
[Features]
· Female thread types are now available to have on the round bar and chamfered type rod ends.
· The use of a new body design allows for auto switches to be mounted on the 4 faces.
· The type can be selected to fit the application.
· Lever type can be selected to fit the application.
· Shock absorbers can easily be replaced.
· 3 mounting methods: Rod end tapped, head end tapped and through hole.
*See the SMC catalog for specification details.
*Product pictures are representative images.
Part Number
Configured Part Number is shown.
RSDQB32-15DBZ-L-M9B-XC3B
Round bar type external appearance
Lever type external appearance
Roller type external appearance
Chamfered type external appearance
Tube Inner Diameter (mm) | 16 | 20 | 32 | 40 | 50 |
---|---|---|---|---|---|
Action | Double acting type, Double acting with spring type, Single acting spring extend type | ||||
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Cushioning | Rubber cushion | ||||
Stroke Length Tolerance | +1.4* 0 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Mounting | Through bole / Both ends tapped |
*The stroke length tolerance does not include bumper deflection.
(Units: mm)
Tube Internal Diameter | Rod-End Configuration | |
---|---|---|
Round Bar Type, Chamfered Type, Roller Type | Lever Type | |
16 | 10, 15 | - |
20 | 10, 15, 20 | - |
32 | 10, 15, 20 | |
40 | 20, 25, 30 | 20, 25, 30 |
50 |
(Unit: N)
Tube Inner Diameter (mm) | Extended | Retracted |
---|---|---|
16 | 4.9 | 14.9 |
20 | 3.4 | 14.9 |
32 | 8.8 | 18.6 |
40, 50 | 13.7 | 27.5 |
*Only applicable to round bar, chamfered and roller type end configurations.
The figure shows an extended piston rod. The external dimensions of the double acting spring type and single acting spring extend type are the same as for the double acting type.
(Units: mm)
Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)
Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions
Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions
*See the manufacturer's catalog for product information other than that detailed above.
*1: For the single acting type, a one-touch fitting is on the rod end only.
*2: The position of the width across flats (K) is arbitrary and is not constant.
Rod-end configuration: Lever type (energy absorbing adjustable type) / Through hole mounting with lock mechanism / Through hole mounting only
*The drawing indicates the dimensions when the adjustment bolt is lowered (at maximum energy absorption). Dimensions with an asterisk (*) change when the adjustment bolt is raised (energy absorption is reduced).
ø32 mm: *30° → *20°, *10.5 → *9, *5 → *6
ø40 mm, ø50 mm: *24° → *16°, *13.5 → *11.5, *14 → *16
*See the manufacturer's catalog for product information other than that detailed above.
Part Number |
---|
RSDQB32-15DBZ-L-M9B-XC3B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Tube Material | Custom-made Specifications | Customized specification (port positions) | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 32 | 15 | 1.0 | Built-in magnet | Shipped with mounting bolt | Rc | M9B | 0.5 | 2 pcs. | Through-hole (standard) | Lever type (adjustable energy absorption type) | Aluminum alloy / hard anodized aluminum | Special port location | B | - | - |
Loading...
Rod Operation Method | Single Rods | Additional Function | Standard | Environment, Applications | Standard |
---|---|---|---|---|---|
Cushion | Rubber cushion | Specification of cylinder | Stop cylinder / Fixed mounting height type |
Please check the type/dimensions/specifications of the part RSDQB32-15DBZ-L-M9B-XC3B in the Stopper Cylinder, Fixed Mounting Height RSQ Series series.
Part Number |
---|
RSDQB16-15DZ |
RSDQB16-15DZ-M9BL |
RSDQB16-15DZ-M9NWV |
RSDQB32-20DDZ-L-M9BWL |
RSDQB32-20DZ |
RSDQB32-20DZ-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Tube Material | Custom-made Specifications | Customized specification (port positions) | Cable length (m) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 123.55 | 1 Piece(s) | 46 Day(s) | [Double Acting] Double Acting | [Block Shape] Block shape | 16 | 15 | - | Built-in magnet | Without mounting bolt | M Screw | None | None | None | Through-hole (standard) | Round bar type | Aluminum alloy / hard alumite | None | None | - | None | ||
SGD 231.00 | 1 Piece(s) | 46 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 16 | 15 | 1.0 | Built-in magnet | Without mounting bolt | M Screw | M9B | 3 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 16 | 15 | 1.0 | Built-in magnet | Without mounting bolt | M Screw | M9NWV | 0.5 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 32 | 20 | 1.0 | Built-in magnet | Shipped with mounting bolt | Rc | M9BW | 3 | 2 pcs. | Through-hole (standard) | Lever type (adjustable energy absorption type) with lock mechanism | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
SGD 168.23 | 1 Piece(s) | 46 Day(s) | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 32 | 20 | 1.0 | Built-in magnet | Without mounting bolt | Rc | None | - | - | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 32 | 20 | 1.0 | Built-in magnet | Without mounting bolt | Rc | M9B | 3 | 2 pcs. | Through-hole (standard) | Round bar type | Aluminum alloy / hard anodized aluminum | - | - | - | - |
How can we improve?
How can we improve?