(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A space-saving non-rotating type cylinder with a short overall length design.
[Features]
· Non-rotating rod type.
· Action: Double acting, single rod.
· A space-saving cylinder that achieves compact equipment design.
· Small auto switches can be mounted on 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces)
· No projection of auto switch.
· With auto switch.
Part Number
Configured Part Number is shown.
CQ2KB20-20DM
Remodeled with a new body for more flexibility.
Depending on the installation conditions, auto switches can be mounted on any of the 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces) This improves flexibility of equipment design.
ø32 to ø63 (32‑ to 63‑mm bore size)
ø12 to ø25 (12‑ to 25‑mm bore size)
Comparison image with conventional product
Prevents damage to auto switch.
Sleeves cannot get caught in the auto switch and its mounting rail, improving ease of work and safety.
Reduction in labor hours for design.
The outer dimensions of the cylinder do not change when an auto switch is mounted, so there is no need to check for interference with machinery.
Conventional product image
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | ||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | |||||||
Lubrication | Not required (non-lube) | |||||||
Operating piston speed | 50 to 500 mm/s | |||||||
Allowable kinetic energy J | 0.022 | 0.038 | 0.055 | 0.09 | 0.15 | 0.26 | 0.46 | 0.77 |
0.043Note 1) | ||||||||
Stroke length tolerance | 0 to +1.0 mmNote 2) | |||||||
Rod non-rotating accuracy | ±2° | ±1° | ±0.8° |
ø12 (12‑mm bore size) with auto switch includes a rubber bumper as standard.
Note 1) Figures with rubber bumper (ø12 [12‑mm bore size] with auto switch only).Indicator symbol
Without cushion / rubber bumper
Tube I.D. | Standard stroke |
---|---|
12, 16 | 5, 10, 15, 20, 25, 30 |
20, 25 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50 |
32, 40 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
50, 63 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 |
(Unit: mm)
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |||
---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic type | Mounting | Through-hole (standard) | ● | ● | ● | ● | ● | ● | ● | ● | |
Both ends tapped | - | - | - | - | - | ● | ● | ● | |||
Built-in magnet | ● | ● | ● | ● | ● | ● | ● | ● | |||
Piping method | Screw-in type | - | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | M5 × 0.8 | M5 × 0.8Note 1) Rc 1/8 | Rc 1/8 | Rc 1/4 | Rc 1/4 | |
TN | - | - | - | - | NPT 1/8 | NPT 1/8 | NPT 1/4 | NPT 1/4 | |||
TF | - | - | - | - | G 1/8 | G 1/8 | G 1/4 | G 1/4 | |||
Built-in one-touch fittings | - | - | - | - | ø6Note 2) | ø6 | ø8 | ø8 | |||
Male rod end | ● | ● | ● | ● | ● | ● | ● | ● | |||
Head side with spigot | ● | ● | ● | ● | ● | ● | ● | ● |
Part Number |
---|
CQ2KB20-20DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto switch mounting slot | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 60.67 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 20 | 20 | -10~70 | 0.05~1.0 | Without built-in magnet | Through-hole (standard) | M Screw | Male rod end | None | Standard product (No options) |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Type | Pneumatic type |
Please check the type/dimensions/specifications of the part CQ2KB20-20DM in the Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series series.
Part Number |
---|
CDQ2KB20-10DZ |
CDQ2KB20-20DMZ |
CDQ2KB20-25DMZ |
CQ2KB20-30D |
CQ2KB20-30DM |
CQ2KB20-5D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Auto switch mounting slot | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 55.07 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 20 | 10 | -10~60 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Available | - | ||
SGD 63.47 | 1 Piece(s) | 46 Day(s) | [Block Shape] Block shape | 20 | 20 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | M Screw | Rod-end female thread | Available | - | ||
SGD 64.87 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 20 | 25 | -10~70 | 0.05~1.0 | Built-in magnet | Through-hole (standard) | M Screw | Male rod end | Yes | Standard product (No options) | ||
SGD 61.37 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 20 | 30 | -10~70 | 0.05~1.0 | Without built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | None | Standard product (No options) | ||
SGD 62.77 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 20 | 30 | -10~70 | 0.05~1.0 | Without built-in magnet | Through-hole (standard) | M Screw | Male rod end | None | Standard product (No options) | ||
SGD 50.17 | 1 Piece(s) | 46 Day(s) | [Block Shape] Plate Cylinder | 20 | 5 | -10~70 | 0.05~1.0 | Without built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | None | Standard product (No options) |
How can we improve?
How can we improve?