(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
SMC One-Touch fitting.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Generally used in the same way as an elbow union.
· Used to prevent fittings from interfering with one another in a three-dimensional positioning.
Japanese Only
Part Number
Configured Part Number is shown.
Oval, circular
Dimensional drawing
Release bushing dimensions
Applicable tubing outer diameter mm | Connection thread R | Model | H (width across flats) | øD1Note 1) | Release bushing dimensions | øD2 | L1 | L2 | A* | M | Effective cross-sectional area (mm2) | Minimum bore diameter | Weight g | With gusset | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | Nylon | Urethane | |||||||||||||
ø4 | 1/8 | KQ2W04-01GS1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 30.9 | 13.3 | 4 | 4 | 3 | 11 | ● |
1/4 | KQ2W04-02GS1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.3 | 32.7 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø6 | 1/8 | KQ2W06-01GS1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31 | 33.1 | 13.3 | 10.9 | 8.6 | 4.5 | 11.4 | - |
1/4 | KQ2W06-02GS1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 34.4 | 34.9 | 13.3 | 10.9 | 8.6 | 4.5 | 28 | - | |
3/8 | KQ2W06-03GS1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 35.7 | 35.8 | 13.3 | 10.9 | 8.6 | 4.5 | 47.4 | - | |
ø8 | 1/8 | KQ2W08-01GS | 10 | 13.2 | 13 | - | 10 | 16.4 | 32.4 | 35.9 | 14.2 | 10.9 | 10.9 | 4.5 | 12.2 | ● |
1/8 | KQ2W08-01GQS | 12 | 13.2 | 13 | - | 12 | 17.2 | 42.4 | 45.9 | 14.2 | 20.5 | 14.2 | 6 | 23.7 | ● | |
1/4 | KQ2W08-02GS | 14 | 13.2 | 13 | - | 12 | 17.2 | 39.1 | 41 | 14.2 | 20.5 | 14.2 | 6 | 40 | ● | |
3/8 | KQ2W08-03GS | 17 | 13.2 | 13 | - | 12 | 17.2 | 39.2 | 40.7 | 14.2 | 20.5 | 14.2 | 6 | 47 | ● | |
ø10 | 1/4 | KQ2W10-02GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 52.9 | 56.2 | 15.6 | 33.5 | 23.8 | 7.5 | 59 | ● |
3/8 | KQ2W10-03GS | 17 | 15.9 | 15.6 | - | 17 | 19.3 | 48.5 | 51.4 | 15.6 | 33.5 | 23.8 | 7.5 | 51.3 | ● | |
1/2 | KQ2W10-04GS | 22 | 15.9 | 15.6 | - | 17 | 19.3 | 52.5 | 54.1 | 15.6 | 33.5 | 23.8 | 7.5 | 92 | ● | |
ø12 | 1/4 | KQ2W12-02GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 54.2 | 58.8 | 17 | 47.7 | 37.7 | 9 | 60.7 | ● |
3/8 | KQ2W12-03GS | 17 | 18.5 | 18.2 | - | 17 | 21.5 | 49.8 | 54 | 17 | 47.7 | 37.7 | 9 | 53.2 | ● | |
1/2 | KQ2W12-04GS | 22 | 18.5 | 18.2 | - | 17 | 21.5 | 53.8 | 56.7 | 17 | 47.7 | 37.7 | 9 | 93.9 | ● |
Note 1) øD1represents maximum diameter.
Guide/chuck
Can be used with both nylon and urethane. Large holding force. The chuck provides a definite grip, greatly increasing the tube holding force.
Seal
Thanks to the unique shape that can be used from a low vacuum up to 1 MPa, there is a reliable seal and low resistance when inserting a tube.
Release bushing (white)
Light removal force. The chuck prevents unnecessary gripping pressure on the tube.
Body/O-ring/stud
Effective for piping in tight spaces. The body and threaded part rotate, allowing for positioning.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12, ø16 |
Usable fluids | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper thread for piping) JIS B0205 (metric coarse thread) |
Nut part | JIS B0205 (metric fine thread) | |
Seal (thread portion) | With sealant |
Note 1) Make sure the surge pressure stays below the maximum operating pressure.
Note 2) It is not completely airtight, so please avoid use in leak testers, etc., where a vacuum is maintained.
Body | SUS303, PBT |
---|---|
Stud | SUS303 (thread portion) |
Chuck | SUS304 |
Guide | SUS304, SUS303, PBT |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304/NBR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Applicable Tube O.D.1 (φ) | Connection screw | Specifications | Release button shape | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|
SGD 25.90 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 4 | 1/8 | Without sealing agent | Ellipse | N/A | |
SGD 26.25 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 4 | 1/8 | With sealing agent | Ellipse | N/A | |
- | 2 Piece(s) | Quote | Standard/Mini | 4 | 1/4 | With sealing agent | Ellipse | N/A | ||
SGD 28.35 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 6 | 1/8 | Without sealing agent | Ellipse | N/A | |
SGD 28.70 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 6 | 1/8 | With sealing agent | Ellipse | N/A | |
SGD 28.35 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 6 | 1/4 | Without sealing agent | Ellipse | N/A | |
SGD 28.70 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 6 | 1/4 | With sealing agent | Ellipse | N/A | |
SGD 31.38 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 6 | 3/8 | With sealing agent | Ellipse | N/A | |
SGD 30.45 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 8 | 1/8 | Without sealing agent | Perfect circle | N/A | |
SGD 30.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 8 | 1/8 | With sealing agent | Perfect circle | Conventional products (KQ series) effective cross section compatible product | |
SGD 30.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 8 | 1/8 | With sealing agent | Perfect circle | N/A | |
SGD 30.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 8 | 1/4 | With sealing agent | Perfect circle | N/A | |
SGD 31.97 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 8 | 3/8 | With sealing agent | Perfect circle | N/A | |
SGD 41.77 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 10 | 1/4 | With sealing agent | Perfect circle | N/A | |
SGD 41.77 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 10 | 3/8 | With sealing agent | Perfect circle | N/A | |
SGD 41.77 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 10 | 1/2 | With sealing agent | Perfect circle | N/A | |
SGD 44.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 12 | 1/4 | With sealing agent | Perfect circle | N/A | |
SGD 44.45 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 12 | 3/8 | Without sealing agent | Perfect circle | N/A | |
SGD 44.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 12 | 3/8 | With sealing agent | Perfect circle | N/A | |
SGD 44.45 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 12 | 1/2 | Without sealing agent | Perfect circle | N/A | |
SGD 44.80 | 2 Piece(s) | Available | 46 Day(s) | Standard/Mini | 12 | 1/2 | With sealing agent | Perfect circle | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | SUS303+PBT | Thread Material | SUS303 | Packing, Material of O-Ring | NBR |
Screw Mounting, Direction | Elbow | Elbows | Long Elbows | Operating Temperature(°C) | -5::60 |
Types of connection | R | Number of Connection Tubes(piece) | 1 | Release button color | White |
How can we improve?
How can we improve?