(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug-In Elbow 10-KGL Stainless Steel One-Touch Fitting, KG Series.

Plug-In Elbow 10-KGL Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to change by 90 degrees in a tube fetching direction from one-Touch fittings.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Plug-In Elbow: 10-KGL Specifications

Plug-In Elbow: 10-KGL dimensional outline drawing

Plug-In Elbow: 10-KGL dimensional outline drawing

Applicable tubing outer diameter (mm)Applicable fitting size (ød)ModeløD1Note 1) øD2L1L2AMEffective cross-sectional area
(mm2)
Weight
g
Urethane
4410-KGL04-9910.48182514.5164.28
6610-KGL06-9912.8102027.517179.010
8810-KGL08-9915.21222.531.52118.514.914
101010-KGL10-9918.51425.535.523.52125.025
121210-KGL12-9920.9162737.5262239.728

Note) øD1 is the maximum diameter.

Part Number
10-KGL04-99
10-KGL06-99
10-KGL08-99
10-KGL10-99
10-KGL12-99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Fitting Size (mm)

-

2 Piece(s) Quote 44

SGD 9.45

2 Piece(s) 46 Day(s) 66

-

2 Piece(s) Quote 88

-

2 Piece(s) Quote 1010

-

2 Piece(s) Quote 1212

Loading...

  1. 1

Basic Information

Types Single Action / Pipe Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Packing, Material of O-Ring NBR
Sockets, Reducers Street Elbow Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1
Color White Specifications ISO Class:5 Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)