(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Space-Saving Fitting Union Tee LQ2T Inch Size Fluoropolymer Fittings (LQ2T2B-SN)

Space-Saving Fitting Union Tee LQ2T Inch Size Fluoropolymer Fittings LQ2T2B-SN

Fluoropolymer fittings from SMC Corporation.

[Features]
· Material: New PFA
· Quadruple seal construction
· The reducer method allows tubing size changes without replacing the body.


(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LQ2T2B-SN

Space-Saving Fitting Union Tee: LQ2T Inch Size Details

Space-Saving Fitting Union Tee LQ2T Inch Size: Related Image

Space-Saving Fitting Image Figure

Space-Saving Fitting Union Tee: LQ2T Inch Size Dimensions

 

(Unit: mm)

 

Space-Saving Fitting Union Tee LQ2T Inch Size: Related Image

Space-Saving Fitting Union Tee: LQ2T Dimensional Drawing

Model Numbers LQ2T2A/B/C-SN, LQ2T3A/B-SN

Space-Saving Fitting Union Tee LQ2T Inch Size: Related Image

Model Numbers LQ2T2A/B/C-SN, LQ2T3A/B-SN Dimensional Drawing

Model Numbers LQ2T4A/B-SN, LQ2T5A/B-SN

Space-Saving Fitting Union Tee LQ2T Inch Size: Related Image

Model Numbers LQ2T4A/B-SN, LQ2T5A/B-SN Dimensional Drawing

ModelApplicable Tubing Outer DiameterBEFGHLMN
LQ2T2A□□1/4 "ø4196121834.519.9-
LQ2T2B□□3/16 "
LQ2T2C□□1/8 "
LQ2T3A□□3/8 "ø522918244326.2-
LQ2T3B□□1/4 "42.5
LQ2T4A□□1/2 "ø6281122305233.121
LQ2T4B□□3/8 "51
LQ2T5A□□3/4 "ø73214283659.54026
LQ2T5B□□1/2 "58.5
  • *(E): Reference dimension for the inserted tubing from the end surface of the nut.
  • * Only the applicable tube outer diameters are indicated in inches.

Caution

  • *Confirm the specifications.
  • * After mounting, perform suitable function and leak tests to confirm that the mounting is correct.
  • * Use special tools to connect tubing.
  • * Perform maintenance in accordance with the procedures in the instruction manual.
  • * Do not use in locations having an explosive atmosphere.
  • * Do not operate in locations where vibration or impact occurs.
  • * In locations near heat sources, block off radiated heat.
Part Number
LQ2T2B-SN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Size of Body

-

1 Piece(s) Quote -2

Loading...

  1. 1
 

Basic Information

Connection Type Pipe⇔Pipe, same diameters connection Type Fitting Body Material PFA
Pipe-to-Pipe Equal Dia. Connection Type Union Tees Maximum Operating Temperature(°C) 200

Please check the type/dimensions/specifications of the part LQ2T2B-SN in the Space-Saving Fitting Union Tee LQ2T Inch Size Fluoropolymer Fittings series.

Similar Part Numbers

Part Number
LQ2T2A-SN
LQ2T2C-SN
LQ2T3A-SN
LQ2T3B-SN
LQ2T4A-SN
LQ2T4B-SN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Size of Body

-

1 Piece(s) Quote 1/42

-

1 Piece(s) Quote 1/82

-

1 Piece(s) Quote 3/83

-

1 Piece(s) Quote 1/43

-

1 Piece(s) Quote 1/24

-

1 Piece(s) Quote 3/84

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)