(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ3 Series, Straight Adapter, Inch Size

Fluoropolymer Pipe Fitting, LQ3 Series, Straight Adapter, Inch Size

Fluoropolymer fitting inch size straight adapter.
[Features]
· Material: New PFA.
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Fluoropolymer Fittings Hyper Fittings Straight Adapter Inch Size Specifications

SeriesSizeTube Outer Diameter
Inch Size
1/8 "1/4 "3/8 "1/2 "3/4 "1 "1 1/4 "
Straight Adapter
LQ3A
2------
3------
4------
5------
6------
7------
Withstand Pressure and Heat Resistance Performance

Withstand Pressure and Heat Resistance Performance

Specifications

  • Maximum operating pressure (at 20°C): 1.0 MPa
  • Proof pressure:: Refer to diagram on the left.
  • Operating temperature (nut material PVDF): 0 to 150°C
  • Operating temperature (nut material PFA): 0 to 200°C

Dimensional Outline Drawing Units: mm

Straight Adapter Inch Size Dimensional Drawing

Straight Adapter Inch Size Dimensional Drawing

ModelEE'HL1L1'L2L2'MPQW
LQ3A2A1716163230.54644.52013.7914
LQ3A2B5856.521.315.4
LQ3A2C26.720.5
LQ3A2D32.53170.56933.426.3
LQ3A2E74.57360.352.5
LQ3A3A22.519.521403956532513.7918
LQ3A3B666521.315.4
LQ3A3C26.720.5
LQ3A4A24.522.524474580782921.315.422
LQ3A4B26.720.5
LQ3A4C33.426.3
LQ3A4D4947888660.352.5
LQ3A5A26.524325754.59592.53721.315.430
LQ3A5B26.720.5
LQ3A5C33.426.3
LQ3A6A30264166.562.5104.5100.54926.720.536
LQ3A6B33.426.3
LQ3A6C68.564.5107.5103.560.352.5
LQ3A7A35355079791171176433.426.346

(E, E'): Reference dimension for the inserted tubing from the end surface of the nut.
(E') L1', L2': Nut material PVDF dimensions.
W: Width across flats dimension.

Precautions for piping

1. Use special tools to connect tubing.

Special tool image figure

Special tool image figure

2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface.
If the nut will not turn any further, then it means a sufficient tightening has occurred.
Refer to the proper tightening torques shown below.

Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5

*Refer to the manufacturer's catalog regarding special tools.

Part Number
LQ3A2A
LQ3A2A-1
LQ3A2A-2
LQ3A2A-3
LQ3A2B
LQ3A2B-1
LQ3A2B-2
LQ3A2B-3
LQ3A2C
LQ3A2C-1
LQ3A2C-2
LQ3A2C-3
LQ3A2D
LQ3A2D-1
LQ3A2D-2
LQ3A2D-3
LQ3A2E
LQ3A2E-1
LQ3A2E-2
LQ3A2E-3
LQ3A3A
LQ3A3A-1
LQ3A3A-2
LQ3A3A-3
LQ3A3B
LQ3A3B-1
LQ3A3B-2
LQ3A3B-3
LQ3A3C
LQ3A3C-1
LQ3A3C-2
LQ3A3C-3
LQ3A4A
LQ3A4A-1
LQ3A4A-2
LQ3A4A-3
LQ3A4B
LQ3A4B-1
LQ3A4B-2
LQ3A4B-3
LQ3A4C
LQ3A4C-1
LQ3A4C-2
LQ3A4C-3
LQ3A4D
LQ3A4D-1
LQ3A4D-2
LQ3A4D-3
LQ3A5A
LQ3A5A-1
LQ3A5A-2
LQ3A5A-3
LQ3A5B
LQ3A5B-1
LQ3A5B-2
LQ3A5B-3
LQ3A5C
LQ3A5C-1
LQ3A5C-2
LQ3A5C-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body Applicable Pipe O.D. (mm)

SGD 46.20

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA213.7

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA213.7

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF213.7

-

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF213.7

SGD 51.33

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA221.3

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA221.3

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF221.3

-

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF221.3

SGD 53.43

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA226.7

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA226.7

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF226.7

-

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF226.7

-

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA233.4

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA233.4

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF233.4

-

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF233.4

-

1 Piece(s) Quote 1/4200Clean Packaging Class M3.5 EquivalentPFA260.3

-

1 Piece(s) Quote 1/4200Standard Packaging Class M5.5 EquivalentPFA260.3

-

1 Piece(s) Quote 1/4150Clean Packaging Class M3.5 EquivalentPVDF260.3

-

1 Piece(s) Quote 1/4150Standard Packaging Class M5.5 EquivalentPVDF260.3

SGD 60.67

1 Piece(s) Quote 3/8200Clean Packaging Class M3.5 EquivalentPFA313.7

-

1 Piece(s) Quote 3/8200Standard Packaging Class M5.5 EquivalentPFA313.7

-

1 Piece(s) Quote 3/8150Clean Packaging Class M3.5 EquivalentPVDF313.7

-

1 Piece(s) Quote 3/8150Standard Packaging Class M5.5 EquivalentPVDF313.7

SGD 63.82

1 Piece(s) Quote 3/8200Clean Packaging Class M3.5 EquivalentPFA321.3

-

1 Piece(s) Quote 3/8200Standard Packaging Class M5.5 EquivalentPFA321.3

-

1 Piece(s) Quote 3/8150Clean Packaging Class M3.5 EquivalentPVDF321.3

-

1 Piece(s) Quote 3/8150Standard Packaging Class M5.5 EquivalentPVDF321.3

SGD 65.33

1 Piece(s) Quote 3/8200Clean Packaging Class M3.5 EquivalentPFA326.7

-

1 Piece(s) Quote 3/8200Standard Packaging Class M5.5 EquivalentPFA326.7

-

1 Piece(s) Quote 3/8150Clean Packaging Class M3.5 EquivalentPVDF326.7

-

1 Piece(s) Quote 3/8150Standard Packaging Class M5.5 EquivalentPVDF326.7

SGD 69.77

1 Piece(s) Quote 1/2200Clean Packaging Class M3.5 EquivalentPFA421.3

-

1 Piece(s) Quote 1/2200Standard Packaging Class M5.5 EquivalentPFA421.3

-

1 Piece(s) Quote 1/2150Clean Packaging Class M3.5 EquivalentPVDF421.3

-

1 Piece(s) Quote 1/2150Standard Packaging Class M5.5 EquivalentPVDF421.3

SGD 75.13

1 Piece(s) Quote 1/2200Clean Packaging Class M3.5 EquivalentPFA426.7

-

1 Piece(s) Quote 1/2200Standard Packaging Class M5.5 EquivalentPFA426.7

-

1 Piece(s) Quote 1/2150Clean Packaging Class M3.5 EquivalentPVDF426.7

-

1 Piece(s) Quote 1/2150Standard Packaging Class M5.5 EquivalentPVDF426.7

SGD 78.98

1 Piece(s) Quote 1/2200Clean Packaging Class M3.5 EquivalentPFA433.4

-

1 Piece(s) Quote 1/2200Standard Packaging Class M5.5 EquivalentPFA433.4

-

1 Piece(s) Quote 1/2150Clean Packaging Class M3.5 EquivalentPVDF433.4

-

1 Piece(s) Quote 1/2150Standard Packaging Class M5.5 EquivalentPVDF433.4

-

1 Piece(s) Quote 1/2200Clean Packaging Class M3.5 EquivalentPFA460.3

-

1 Piece(s) Quote 1/2200Standard Packaging Class M5.5 EquivalentPFA460.3

-

1 Piece(s) Quote 1/2150Clean Packaging Class M3.5 EquivalentPVDF460.3

-

1 Piece(s) Quote 1/2150Standard Packaging Class M5.5 EquivalentPVDF460.3

SGD 97.88

1 Piece(s) Quote 3/4200Clean Packaging Class M3.5 EquivalentPFA521.3

SGD 97.30

1 Piece(s) Quote 3/4200Standard Packaging Class M5.5 EquivalentPFA521.3

-

1 Piece(s) Quote 3/4150Clean Packaging Class M3.5 EquivalentPVDF521.3

-

1 Piece(s) Quote 3/4150Standard Packaging Class M5.5 EquivalentPVDF521.3

SGD 101.97

1 Piece(s) Quote 3/4200Clean Packaging Class M3.5 EquivalentPFA526.7

-

1 Piece(s) Quote 3/4200Standard Packaging Class M5.5 EquivalentPFA526.7

-

1 Piece(s) Quote 3/4150Clean Packaging Class M3.5 EquivalentPVDF526.7

-

1 Piece(s) Quote 3/4150Standard Packaging Class M5.5 EquivalentPVDF526.7

SGD 105.35

1 Piece(s) Quote 3/4200Clean Packaging Class M3.5 EquivalentPFA533.4

-

1 Piece(s) Quote 3/4200Standard Packaging Class M5.5 EquivalentPFA533.4

-

1 Piece(s) Quote 3/4150Clean Packaging Class M3.5 EquivalentPVDF533.4

-

1 Piece(s) Quote 3/4150Standard Packaging Class M5.5 EquivalentPVDF533.4

Loading...

Basic Information

Connection Type Others Type Fitting Body Material PFA
Type of Related Component Straight Valve

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)