(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ3 Series, Female Branch Tee, Inch Size

Fluoropolymer Pipe Fitting, LQ3 Series, Female Branch Tee, Inch Size

Heat-stress resistant fluoropolymer pipe fitting.
[Features]
· Flare-type collet construction.
· Triple-seal construction.
· Ease of installation.
· Excellent flow-through characteristics.
· Excellent heat resistance.
· Can be used at 200°C.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Female branch tee LQ3B-F series (inch size) specifications

Female Branch Tee LQ3B-F Dimensional Outline Drawing

Female Branch Tee LQ3B-F Dimensional Outline Drawing

(E, E'): Reference dimension for the inserted tubing from the end surface of the nut. (E'), L1: Nut material PVDF dimensions.

 

(Unit: mm)

 

ModelApplicable Tubing Outer DiameterConnection thread
Rc/NPT
BEE'FGHL1L1'L2MY
LQ3B1A-F□1/8 "1/8 "3.51094.89.51128.527.519.51418.5
LQ3B2A-F□1/4 "1/8 "417166121634.533.5202018.5
LQ3B2B-F□1/4 "2221.5
LQ3B3A-F□3/8 "1/8 "522.519.59182147.544.5232518.5
LQ3B3B-F□1/4 "2421.5
LQ3B3C-F□3/8 "25.525
LQ3B4A-F□1/2 "1/4 "624.522.510202452.550.523.52921.5
LQ3B4B-F□3/8 "2625
LQ3B4C-F□1/2 "3029.5
LQ3B5A-F□3/4 "3/8 "726.5241428326461.530.53725
LQ3B5B-F□1/2 "35.529.5
LQ3B5C-F□3/4 "3736
LQ3B6A-F□1 "1/2 "830261836417874414929.5
LQ3B6B-F□3/4 "42.536
LQ3B6C-F□1 "4644.5

Product details

Specifications

  • Material: New PFA
  • Maximum operating pressure (at 20°C): 1.0 MPa
  • Pressure resistance: Refer to the withstand pressure and heat resistance performance data.
  • Operating temperature: Nut material PVDF: 0 to 150°C, nut material PFA: 0 to 200°C

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Withstand Pressure and Heat Resistance Performance Data

Precautions

  • 1. Use special tools to connect tubing.
  • 2. Tighten the nut until it touches the end surface of the body, and then tighten it an additional 1/8 turn to ensure that the nut has reached the end surface. If the nut will not turn any further, then it means a sufficient tightening has occurred. Refer to the applicable tightening torque.

Tightening torque for piping

Body sizeTorque (N·m)
10.7 to 0.9
21.6 to 1.8
33.2 to 3.5
45.0 to 5.3
510.0 to 10.5
622.5 to 23.0
723.0 to 26.5
Part Number
LQ3B1A-F
LQ3B1A-F-1
LQ3B1A-F-2
LQ3B1A-F-3
LQ3B1A-FN
LQ3B1A-FN-1
LQ3B1A-FN-2
LQ3B1A-FN-3
LQ3B2A-F
LQ3B2A-F-1
LQ3B2A-F-2
LQ3B2A-F-3
LQ3B2A-FN
LQ3B2A-FN-1
LQ3B2A-FN-2
LQ3B2A-FN-3
LQ3B2B-F
LQ3B2B-F-1
LQ3B2B-F-2
LQ3B2B-F-3
LQ3B2B-FN
LQ3B2B-FN-1
LQ3B2B-FN-2
LQ3B2B-FN-3
LQ3B3A-F
LQ3B3A-F-1
LQ3B3A-F-2
LQ3B3A-F-3
LQ3B3A-FN
LQ3B3A-FN-1
LQ3B3A-FN-2
LQ3B3A-FN-3
LQ3B3B-F
LQ3B3B-F-1
LQ3B3B-F-2
LQ3B3B-F-3
LQ3B3B-FN
LQ3B3B-FN-1
LQ3B3B-FN-2
LQ3B3B-FN-3
LQ3B3C-F
LQ3B3C-F-1
LQ3B3C-F-2
LQ3B3C-F-3
LQ3B3C-FN
LQ3B3C-FN-1
LQ3B3C-FN-2
LQ3B3C-FN-3
LQ3B4A-F
LQ3B4A-F-1
LQ3B4A-F-2
LQ3B4A-F-3
LQ3B4A-FN
LQ3B4A-FN-1
LQ3B4A-FN-2
LQ3B4A-FN-3
LQ3B4B-F
LQ3B4B-F-1
LQ3B4B-F-2
LQ3B4B-F-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D. (inch) D (D1) Connection Screw Type M (M1) Connection Screw Nominal M (M1) Maximum Operating Temperature
(°C)
Packing Nut Material Size of Body

SGD 53.20

1 Piece(s) Quote 1/8Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1

-

1 Piece(s) Quote 1/8Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1

-

1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA1

-

1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF1

-

1 Piece(s) Quote 1/8NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF1

SGD 68.25

1 Piece(s) Quote 1/4Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2

-

1 Piece(s) Quote 1/4Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF2

SGD 69.53

1 Piece(s) Quote 1/4Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2

-

1 Piece(s) Quote 1/4Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2

SGD 69.53

1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF2

-

1 Piece(s) Quote 1/4NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF2

SGD 88.32

1 Piece(s) Quote 3/8Rc1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8Rc1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/8B(6A)150Standard Packaging Class M5.5 EquivalentPVDF3

SGD 89.37

1 Piece(s) Quote 3/8Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3

SGD 89.37

1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF3

SGD 90.18

1 Piece(s) Quote 3/8Rc3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8Rc3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8Rc3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA3

-

1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF3

-

1 Piece(s) Quote 3/8NPT (Female thread)3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF3

SGD 103.72

1 Piece(s) Quote 1/2Rc1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2Rc1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2Rc1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF4

-

1 Piece(s) Quote 1/2Rc1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF4

-

1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)200Clean Packaging Class M3.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)200Standard Packaging Class M5.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)150Clean Packaging Class M3.5 EquivalentPVDF4

-

1 Piece(s) Quote 1/2NPT (Female thread)1/4B(8A)150Standard Packaging Class M5.5 EquivalentPVDF4

SGD 105.00

1 Piece(s) Quote 1/2Rc3/8B(10A)200Clean Packaging Class M3.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2Rc3/8B(10A)200Standard Packaging Class M5.5 EquivalentPFA4

-

1 Piece(s) Quote 1/2Rc3/8B(10A)150Clean Packaging Class M3.5 EquivalentPVDF4

-

1 Piece(s) Quote 1/2Rc3/8B(10A)150Standard Packaging Class M5.5 EquivalentPVDF4

Loading...

Basic Information

Connection Type Thread-to-Pipe Branch (Equal Diameter) Type Fitting Body Material PFA
Thread-to-Pipe Multipoint Connection Type Female Branch Tee

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)