(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Reducing Union Tee, Metric Size

Fluoropolymer Pipe Fitting, LQ1 Series, Space Saving Reducing Union Tee, Metric Size

A fluoropolymer union tee fitting by SMC.
[Features]
· Metric size.
· The tube can be positioned freely.
· Quadruple-seal construction.
· Offers outstanding flow-through characteristics.
· For use at 200°C.
· Excellent at preventing loosening.
· Strong resistance to tube bending and deformation.
· Easy nut fastening.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Space Saving Union Tee, Reducing Type, LQ1T-S-R Metric Size details

Space Saving Union Tee, Reducing Type, LQ1T-S-R Metric Size: Related images

Space Saving Reducing Type Figure

Examples of use

Space Saving Union Tee, Reducing Type, LQ1T-S-R Metric Size: Related images

Space Saving Reducing Type Example Application

Space Saving Union Tee, Reducing Type, LQ1T-S-R Metric Size Features

  • Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.
  • Offers outstanding flow-through characteristics with minimized liquid pooling.
  • The seal lock on the nut helps prevent loosening.
  • The trapezoidal thread allows for the application of high levels of torque.
  • The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.
  • The tube support allows it to withstand use with lateral loads.
  • Simply screw-in as far as the ends of the fitting to tighten the nuts. No need for gauge management for positioning.
  • The trapezoidal thread prevents the angled insertion of nuts.

Space Saving Union Tee, Reducing Type, LQ1T-S-R Metric Size Dimensions

 

(Units: mm)

 

SizeModelA side (left)B side (center)C side (right)
Applicable tube size (outer diameter × internal diameter) / Applicable body size
4LQ1T41-ST1-R112 × 10Body size 312 × 10
LQ1T41-ST1-R37Body size 5
5LQ1T51-ST1-R119 × 16Body size 419 × 16
LQ1T51-ST1-R2Body size 3
LQ1T51-ST1-R136 × 4Body size 5
LQ1T51-ST1-R3612 × 10Body size 6
LQ1T51-ST1-R3719 × 1612 × 10
6LQ1T61-ST1-R125 × 22Body size 525 × 22
LQ1T61-ST1-R2Body size 4
Part Number
LQ1T41-ST1-R1
LQ1T41-ST1-R1-1
LQ1T41-ST1-R37
LQ1T41-ST1-R37-1
LQ1T51-ST1-R1
LQ1T51-ST1-R1-1
LQ1T51-ST1-R2
LQ1T51-ST1-R2-1
LQ1T51-ST1-R13
LQ1T51-ST1-R13-1
LQ1T51-ST1-R36
LQ1T51-ST1-R36-1
LQ1T51-ST1-R37
LQ1T51-ST1-R37-1
LQ1T61-ST1-R1
LQ1T61-ST1-R1-1
LQ1T61-ST1-R2
LQ1T61-ST1-R2-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube Outer Dia. (mm) D (D1) Applicable Tube O.D. (mm) D3 Packing Size of Body (B side)

-

1 Piece(s) Quote 1212Clean Packaging Class M3.5 Equivalent3

-

1 Piece(s) Quote 1212Standard Packaging Class M5.5 Equivalent3

-

1 Piece(s) Quote 1212Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote 1212Standard Packaging Class M5.5 Equivalent5

-

1 Piece(s) Quote 1919Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote 1919Standard Packaging Class M5.5 Equivalent4

-

1 Piece(s) Quote 1919Clean Packaging Class M3.5 Equivalent3

-

1 Piece(s) Quote 1919Standard Packaging Class M5.5 Equivalent3

-

1 Piece(s) Quote 619Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote 619Standard Packaging Class M5.5 Equivalent5

-

1 Piece(s) Quote 1219Clean Packaging Class M3.5 Equivalent6

-

1 Piece(s) Quote 1219Standard Packaging Class M5.5 Equivalent6

-

1 Piece(s) Quote 1912Clean Packaging Class M3.5 Equivalent6

-

1 Piece(s) Quote 1912Standard Packaging Class M5.5 Equivalent6

-

1 Piece(s) Quote 2525Clean Packaging Class M3.5 Equivalent5

-

1 Piece(s) Quote 2525Standard Packaging Class M5.5 Equivalent5

-

1 Piece(s) Quote 2525Clean Packaging Class M3.5 Equivalent4

-

1 Piece(s) Quote 2525Standard Packaging Class M5.5 Equivalent4

Loading...

  1. 1

Basic Information

Connection Type Pipe⇔Pipe, different diameters connection Type Fitting Body Material PTFE
Pipe-to-Pipe Unequal Dia. Connection Type Reducing Union Tee Maximum Operating Temperature(°C) 200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)