(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series (Part Numbers)

Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series
  • Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series

Speed controller with single-action fitting.
[Features]
・ Push-lock type.
・ Improved needle-lock operation.
・ Larger handle.
・ Improved tube insertion and removal.
・ Max. 30% (8 N) reduction in insertion force.
・ Max. 20% (5 N) reduction in removal force. (Tube pulling-out strength is ensured to be equivalent to the current model.)
・ Electroless nickel plating specification as standard.
・ Allows 360° piping swivel (universal type).

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-AS2311F-02-08SA

Speed Controller With One-Touch Fitting, Push-Lock Type, Elbow Type / Universal Type, AS Series Specifications

Elbow Type / Universal Type, Push-Lock Type external appearance

Elbow Type / Universal Type, Push-Lock Type external appearance

Easy one-push lock with no tools

Conventional product

Conventional product

Push-lock type

Push lock type

Model

ModelPort sizeSeal methodApplicable tubing outer diameter
Elbow typeUniversal typeMetric sizeInch Size
2Note 2)3.24681012161/8 "5/32 "1/4 "5/16 "3/8 "1/2 "
AS12□1F-M5□AS13□1F-M5□M5 × 0.8Gasket sealNote 3)-------
AS12□1F-U10/32□AS13□1F-U10/32□10-32UNFNote 3)-------
AS22□1F-□01AS23□1F-□01R
NPT
1/8SealantNote 1)-Note 3)----
AS22□1F-□02AS23□1F-□021/4-Note 3)--Note 3)-
AS32□1F-□02AS33□1F-□021/4-------
AS32□1F-□03AS33□1F-□033/8-------
AS42□1F-□04AS43□1F-□041/2-----Note 3)----

Note 1) Type without sealant can also be selected.
Note 2) Applicable tubing material for ø2 (diameter 2 mm) is polyurethane only.
Note 3) Universal type not available.

Specifications

Usable fluidsAir
Proof pressure1.5 MPa
Max. operating pressure1 MPa
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNylon, soft nylon, polyurethaneNote), FEP, PFA

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

ModelAS12□1F-M5□
AS13□1F-M5□
AS22□1F-□01Note 3)
AS23□1F-□01Note 3)
AS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2ø3.2
ø4
ø6
ø3.2ø4ø6
ø8
ø10
ø3.2ø4ø6ø8
ø10
ø6ø8ø10
ø12
ø10ø12
ø16
Inch Size-ø1/8 "
ø1/4 "
ø5/32 "
ø1/8 "ø5/32 "ø1/4 "
ø5/16
ø1/8 "ø5/32 "-ø1/4 "
ø5/16 "
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
C value: Sonic conductance dm3/(s·bar)Free flow0.20.30.40.60.60.71.01.31.51.61.72.54.44.8
Controlled flow0.20.30.40.70.80.60.91.32.12.43.34.44.9
b values: Critical pressure ratioFree flow0.30.40.20.30.30.40.40.30.3
Controlled flow0.20.20.30.30.30.3

Note 1) 10-32UNF has the same specification as M5.
Note 2) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Note 3) The same specifications also apply to the AS-FG Series (stainless steel specification).

Needle Valve: Flow Rate Characteristics

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

AS1201F-M5□/AS1211F-M5□/AS1301F-M5□/AS1311F-M5□

Note) -U10/32 has the same specification as M5.

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-01/AS2211F-01/AS2301F-01/AS2311F-01

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS2201F-02/AS2211F-02/AS2301F-02/AS2311F-02

AS3201F/AS3211F/AS3301F/AS3311F

AS3201F/AS3211F/AS3301F/AS3311F

AS4201F/AS4211F/AS4301F/AS4311F

AS4201F/AS4211F/AS4301F/AS4311F

Note) The numbers above the flow rate characteristics curves in the charts show the applicable tubing outside diameter as defined by the product number.
* See the manufacturer's catalog for information other than the above.

Part Number
10-AS2311F-02-08SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

-

1 Piece(s) Quote UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-R8-2With Sealant17None

Loading...

  1. 1

Basic Information

Type Speed Controller

Please check the type/dimensions/specifications of the part 10-AS2311F-02-08SA in the Speed Controller With Quick-Connect Fitting, Push-Lock Type, Elbow/Universal Type AS Series series.

Similar Part Numbers

Part Number
10-AS1201F-M5-06A
10-AS1201F-M5-07A
10-AS1201F-M5E-02A
10-AS2311F-02-10SA
10-AS3201F-02-06SA
10-AS3201F-02-08SA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFormat Control Method Joint Type Material Environment, Applications Thread Material Knob Type Lock Nut Option Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Sealing Method Hex Size H (H1)
(mm)
Made-to-order specifications

SGD 21.12

1 Piece(s) 46 Day(s) [Elbow] ElbowMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance-Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M6-1Gasket Seal9None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M--1Gasket Seal9None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type5×0.8-M2-1Gasket Seal8None

-

1 Piece(s) Quote UniversalMeter-InMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-R10-2With Sealant17None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-R6-3With Sealant19None

-

1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutMale thread + One-Touch Couplings[Resin] PBTClean circumstance[Stainless Steel (SUS303, SUS304)] Stainless steel 303Push Lock Type[Slide locking lever] Push Lock Type1/4-R8-3With Sealant19None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)