(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Speed controller made by SMC Corporation.
[Features]
· Two flow-control valves and check valves integrated.
· Prevention of stick-slip phenomenon and speed control of a single-acting cylinder.
· Allows stable speed control, even with load fluctuation.
· Low-speed control for small bore cylinders.
Part Number
Configured Part Number is shown.
ASD430FM-N02-09S
Model | Applicable tubing | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||
4 | 6 | 8 | 10 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | |
ASD230FM-M5 | ● | ● | - | - | - | - | - | - | - | - |
ASD330FM-01 | - | ● | ● | - | - | - | - | - | - | - |
ASD430FM-02 | - | ● | ● | ● | - | - | - | - | - | - |
ASD230FM-U10/32 | - | - | - | - | ● | ● | ● | ● | - | - |
ASD330FM-N01 | - | - | - | - | - | - | ● | ● | ● | - |
ASD430FM-N02 | - | - | - | - | - | - | - | ● | ● | ● |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Note 1)Applicable tubing material | Nylon, soft nylon, polyurethane |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) All brass components are electroless nickel plated. The lock nut of the meter-out side is zinc chromate plated (the round lock nut is electroless nickel plated). The meter-in side lock nut and M5 type handle are black zinc chromate plated.
Model | ASD230FM | ASD330FM | ASD430FM | ||
---|---|---|---|---|---|
Tube outer diameter | Metric size | ø4, ø6 | ø6, ø8 | ø6 | ø8, ø10 |
Inch Size | ø1/8 ", ø5/32 " ø3/16 ", ø1/4 " | ø3/16 ", ø1/4 " | - | ø1/4 ",φ5/16 " ø3/8 " | |
Controlled flow | Flow rate L/min (ANR) | 7 | 12 | 38 | |
Sonic conductance dm3/(s·bar) | 0.02 | 0.04 | 0.12 | ||
Critical pressure ratio | 0.25 | 0.2 | 0.2 | ||
Free flow | Flow rate L/min (ANR) | 7 | 12 | 38 | |
Sonic conductance dm3/(s·bar) | 0.02 | 0.04 | 0.12 | ||
Critical pressure ratio | 0.3 | 0.15 | 0.15 |
Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
ASD230FM structural drawing
No. | Part Name | Material | Note |
---|---|---|---|
1 | Body A | PBT | - |
2 | Elbow body | PBT | - |
3 | Handle | PBTNote 1) | Black |
4 | Body B | Brass | Electroless nickel plating |
5 | Body B | Brass | Electroless nickel plating |
6 | Needle | Brass | Electroless nickel plating |
7 | Seat ring | Brass | Electroless nickel plating |
8 | Needle guide | Brass | Electroless nickel plating |
9 | Lock nut | SteelNote 2) | Zinc chromate platedNote 3) |
10 | Lock nut | SteelNote 2) | Black zinc chromate plated |
ASD330FM/430FM structural drawing
No. | Part Name | Material | Note |
---|---|---|---|
11 | U-seal | HNBR | - |
12 | U-seal | HNBR | - |
13 | Cassette | - | - |
14 | Seal | NBR | - |
15 | O-ring | NBR | - |
16 | O-ring | NBR | - |
17 | O-ring | NBR | - |
18 | Spacer | - | - |
19 | Gasket | NBR / stainless steel | M5 type only |
Note 1) ASD230FM type is brass (black zinc chromate plated).
Note 2) The material of the lock nut option J (round type) is brass. For ASD330FM and ASD430FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
ASD230FM dimensional drawing. Units: mm
ASD330FM/430FM dimensional drawing. Units: mm
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M1 | Weight g | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
ASD230FM-M5-04 | 4 | M5 × 0.8 | 8 | 9.3 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 34.6 | 29.6 | 33.8 | 28.8 | 30.1 | 25.1 | 7.8 | 12.9 | 12 |
ASD230FM-M5-06 | 6 | 11.6 | 32.5 | 20.6 | 13.7 | 13 | ||||||||||||
ASD330FM-01-06S | 6 | R1/8 | 12 | 11.6 | 14.2 | 11.8 | 14 | 38.5 | 22.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32.1 | 27.1 | 10.6 | 13.7 | 29 |
ASD330FM-01-08S | 8 | 15.2 | 15.8 | 44.8 | 28.2 | 38.9 | 33.9 | 18.5 | 31 | |||||||||
ASD430FM-02-06S | 6 | R1/4 | 17 | 12.8 | 18.5 | 15 | 18 | 43.5 | 25.2 | 41.8 | 36.8 | 39.9 | 34.9 | 34.4 | 29.4 | 11 | 17 | 53 |
ASD430FM-02-08S | 8 | 15.2 | 46.5 | 28.2 | 18.5 | 55 | ||||||||||||
ASD430FM-02-10S | 10 | 18.5 | 19.7 | 49.3 | 31 | 21 | 58 |
Unit: mm
Note 1) Reference dimensions.
Note 2) Reference dimensions of M5 × 0.8, R threads after installation.
ASD230FM dimensional drawing Units: mm (except where indicated with ")
ASD330FM/430FM dimensional drawing. Units: mm (except where indicated with ")
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | Note 1) L5 | Note 2) A1 | Note 2) A2 | M1 | Weight (g) | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MAX. | MIN. | MAX. | MIN. | MAX. | MIN. | |||||||||||||
ASD230FM-U10/32-01 | 1/8 " | 10-32 UNF | 8 | 8.4 | 9.6 | 10 | 11.7 | 29.4 | 17.5 | 34.6 | 29.6 | 33.8 | 28.8 | 30.1 | 25.1 | 7.8 | 12.9 | 12 |
ASD230FM-U10/32-03 | 5/32 " | 9.3 | 13 | |||||||||||||||
ASD230FM-U10/32-05 | 3/16 " | 11.4 | 35.2 | 23.3 | 16.5 | 14 | ||||||||||||
ASD330FM-U10/32-07 | 1/4 " | 12 | 32.6 | 20.7 | 13.5 | 15 | ||||||||||||
ASD330FM-N01-05S | 3/16 " | NPT1/8 | 12.7 | 11.4 | 14.2 | 11.8 | 14 | 39.5 | 23.9 | 39.6 | 34.6 | 35.2 | 30.2 | 32 | 27 | 10.6 | 16.5 | 30 |
ASD330FM-N01-07S | 1/4 " | 13.2 | 15.8 | 42.2 | 25.6 | 38.9 | 33.9 | 17 | 31 | |||||||||
ASD330FM-N01-09S | 5/16 " | 15.2 | 44.8 | 28.2 | 18.5 | |||||||||||||
ASD430FM-N02-07S | 1/4 " | NPT1/4 | 17.5 | 13.2 | 18.5 | 15 | 18 | 43.9 | 25.6 | 41.7 | 36.7 | 39.9 | 34.9 | 34.6 | 29.6 | 11 | 17 | 55 |
ASD430FM-N02-09S | 5/16 " | 15.2 | 46.5 | 28.2 | 18.5 | |||||||||||||
ASD430FM-N02-11S | 3/8 " | 18.5 | 19.7 | 49.3 | 32.6 | 21 | 62 |
Units: mm (except where indicated with ")
Note 1) Reference dimensions.
Note 2) Reference dimensions of 10-32UNF and NPT threads after installation.
*See the manufacturer's catalog for information other than the above.
Part Number |
---|
ASD430FM-N02-09S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/4 | NPT | - | 5/16 | 1/4 Standard | With Seal | None |
Loading...
Type | Speed Controller | Format | Universal | Control Method | Meter Out / In |
---|---|---|---|---|---|
Joint Type | Male thread + One-Touch Couplings | Material | PBT | Knob Type | Resin |
Please check the type/dimensions/specifications of the part ASD430FM-N02-09S in the Dual Speed Controller For Low-Speed Operation, ASD-FM Series series.
Part Number |
---|
10-ASD330FM-01-06S |
10-ASD330FM-01-08S |
10-ASD430FM-02-06S |
ASD430FM-N02-09S-J |
ASD430FM-N02-11S |
ASD430FM-N02-11S-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Environment, Applications | Thread Material | Lock Nut Option | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 53.32 | 1 Piece(s) | 46 Day(s) | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Clean circumstance | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | - | - | - | - | - | With seal | - | ||
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/4 | NPT | - | 5/16 | 1/4 Standard | With Seal | None | ||
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Hexagon Shape Lock Nut | 1/4 | NPT | 6 | 3/8 | 1/4 Standard | With Seal | None | ||
- | 1 Piece(s) | Quote | Standard | [Stainless Steel (SUS303, SUS304)] Stainless steel 303 | Round Shape Lock Nut | 1/4 | NPT | - | 3/8 | 1/4 Standard | With Seal | None |
How can we improve?
How can we improve?