(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2 (Part Numbers)

Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ It can be used for FR soft nylon.
・ Large holding force.
・ It can be used from a low vacuum up to 1 MPa.
・ Light removal force.
・ Effective for piping in tight spaces.
[Applications]
・ Used for piping in the same direction from the female thread section.

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KRH10-03SW2-X2

Male Connector KRH-W2 Specifications

Male Connector KRH-W2 external appearance

Male Connector KRH-W2 external appearance

Male Connector KRH-W2 dimensional outline drawing

Male Connector KRH-W2 dimensional outline drawing

Applicable tube outer diameter
mm
Connection threads
R
ModelH
(width across flats)
L*AMEffective area mm2Weight
g
FR 2 layerFR soft nylon
61/8KRH06-01SW21221.618.51710.45.616
1/4KRH06-02SW21422.51714
3/8KRH06-03SW21720.915.527
81/8KRH08-01SW21427.12418.526.118.021
1/4KRH08-02SW22620.519
3/8KRH08-03SW21720.915.526
101/8KRH10-01SW21729.1262126.126.119
1/4KRH10-02SW23327.541.529.530
3/8KRH10-03SW227.922.5
1/2KRH10-04SW22226.11953
121/4KRH12-02SW2193428.52258.346.142
3/8KRH12-03SW228.923.534
1/2KRH12-04SW22229.12251

*Reference dimension after screwing in R threads

Part Number
KRH10-03SW2-X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Thread Material Packing, Material of O-Ring Screw Mounting, Direction Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Release button color Custom-made specifications

-

1 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union10R3/81WhiteWhiteCopper-free (With electroless nickel plating)

Loading...

  1. 1

Basic Information

Application Standard/Mini

Please check the type/dimensions/specifications of the part KRH10-03SW2-X2 in the Flame-Retardancy FR Quick-Connect Fitting KR-W2 Series Half Union KRH-W2 series.

Similar Part Numbers

Part Number
KRH06-01SW2-X2
KRH06-02S
KRH06-02SW2
KRH10-04SW2
KRH10-04SW2-X2
KRH12-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Fitting Type Applicable Fluid Body Material Thread Material Packing, Material of O-Ring Screw Mounting, Direction Applicable Tube O.D.1
(φ)
Types of connection Connection screw Number of Connection Tubes
(piece)
Color Release button color Custom-made specifications

-

1 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union6R1/81WhiteWhiteCopper-free (With electroless nickel plating)

SGD 3.62

1 Piece(s)Available 46 Day(s) ---[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)-[Standard (NBR Nitrile Rubber )] NBR-6------

SGD 3.62

1 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union6R1/41WhiteWhiteN/A

SGD 5.72

1 Piece(s)Available 46 Day(s) [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union10R1/21WhiteWhiteN/A

-

1 Piece(s) Quote [One-Touch Couplings] Single-Action / ScrewScrew Mount DirectionWater / Air[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)[Standard (Brass)] Brass[Standard (NBR Nitrile Rubber )] NBR[Straight] Half Union10R1/21WhiteWhiteCopper-free (With electroless nickel plating)

SGD 10.62

5 Piece(s)Available 46 Day(s) ---[Flame Retardant Resin (UL94 V-0 Equivalent)] Flame Retardant PBT (Ul94 V-0 Equivalent)-[Standard (NBR Nitrile Rubber )] NBR-12------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)