(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rectangular Multi-Connector Plug Connector KDM Series (Part Numbers)

Rectangular Multi-Connector Plug Connector KDM Series

A one-touch fitting that helps reduce work loads when shipping panels and machinery separately, or when replacing units due to failure.
[Features]
· Requires less installation space than when using multiple bulkhead unions for panels.
· Multiple pipes can be attached and detached in a single action, meaning fewer piping mistakes with much less time needed to be spent on installation work.
· Being a one-touch fitting, it helps greatly reduce the amount of time spent on piping.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

PDF

Part Number

Configured Part Number is shown.

KDMS-04-X2

Rectangular Plug and Socket Connector Specifications (Mixed Sizes)

The rectangular multi-connector allows you to swap out the connector in any position, allowing use with different sizes of applicable tube

Image of configuration using plug and socket connectors

Image of configuration using plug and socket connectors

KDM Series

Plug connector and socket connector material

  • Body: PBT, C3604 (with electroless nickel plating [for ø8 mm])
  • Chuck: SUS304
  • Guide: SUS304, C3604 (with electroless nickel plating), PBT (for ø8 mm)
  • Collet, release button: POM
  • Seal: NBR

Specifications

  • Usable fluids: air
  • Usable pressure range Note: -100 kPa to 1 MPa
  • Guaranteed proof pressure: 1.5 MPa
  • Ambient temperature and working fluid temperature: -5 to +60°C (no freezing)

Note: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

Connector typeTube outer diameterPart numberRelease button color
Plug connectorø3.2KDMP-23Blue
ø4KDMP-04
ø6KDMP-06
ø8KDMP-08
Socket connector
(with seal)
ø3.2KDMS-23
ø4KDMS-04
ø6KDMS-06
ø8KDMS-08

Units: mm

10-KDM Series

Plug connector and socket connector material

  • Body: PBT, C3604BD (with electroless nickel plating [for ø8 mm or ø5/16 inches])
  • Chuck: SUS304
  • Guide: PBT (for ø8 mm or ø5/16 inches), SUS304
  • Collet, release button: POM
  • Seal: NBR

Specifications

  • Usable fluids: air
  • Usable pressure range Note: -100 kPa to 1 MPa
  • Guaranteed proof pressure: 1.5 MPa
  • Ambient temperature and working fluid temperature: -5 to +60°C (no freezing)
  • Grease used: fluorinated grease
  • Cleanliness class (ISO class): class 5

Note: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

Connector typeTube outer diameterPart numberRelease button color
Plug connectorø3.210-KDMP-23White
ø410-KDMP-04
ø610-KDMP-06
ø810-KDMP-08
Socket connector
(with seal)
ø3.210-KDMS-23
ø410-KDMS-04
ø610-KDMS-06
ø810-KDMS-08

Units: mm

Usage

Usage 1: Loosen the cross recessed round head screw with a Phillips screwdriver, and remove the plate from the case

Usage 1: Loosen the cross recessed round head screw with a Phillips screwdriver, and remove the plate from the case

Usage 2: After replacing any of the connectors, reattach the plate to the case with a Phillips screwdriver

Usage 2: After replacing any of the connectors, reattach the plate to the case with a Phillips screwdriver

Part Number
KDMS-04-X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFitting Type Body Material Application Packing, Material of O-Ring Sockets, Reducers Other Shapes Applicable Tube O.D.1
(φ)
Connector type Release button color Custom-made specifications

-

1 Piece(s) Quote Socket and reducer[Brass] PBT + BrassStandard/Mini[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-4SocketBlueCopper-free (With electroless nickel plating)

Loading...

  1. 1

Basic Information

Types Single-Action Applicable Fluid Air

Please check the type/dimensions/specifications of the part KDMS-04-X2 in the Rectangular Multi-Connector Plug Connector KDM Series series.

Similar Part Numbers

Part Number
10-KDMP-23
10-KDMS-04
10-KDMS-06
KDMS-06
KDMS-06-X2
KDMS-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFitting Type Body Material Application Packing, Material of O-Ring Sockets, Reducers Other Shapes Applicable Tube O.D.1
(φ)
Connector type Release button color Custom-made specifications

-

10 Piece(s) Quote Other shapes[Brass] PBT + BrassClean circumstance--[Plugs] Plug Connector3.2PlugWhiteN/A

SGD 5.60

10 Piece(s) 46 Day(s) Socket and reducer[Brass] PBT + BrassClean circumstance[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-4SocketWhiteN/A

-

10 Piece(s) Quote Socket and reducer[Brass] PBT + BrassClean circumstance[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-6SocketWhiteN/A

SGD 3.62

1 Piece(s) 31 Day(s) Socket and reducer[Brass] PBT + BrassStandard/Mini[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-6SocketBlueN/A

-

1 Piece(s) Quote Socket and reducer[Brass] PBT + BrassStandard/Mini[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-6SocketBlueCopper-free (With electroless nickel plating)

SGD 6.07

1 Piece(s) 46 Day(s) Socket and reducer[Brass] PBT + Brass (Electroless nickel plating)Standard/Mini[Standard (NBR Nitrile Rubber )] NBR[Others] Socket Connector-8SocketBlueN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)