(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Elbow KPQL/KPGL Clean One-Touch Fitting (Part Numbers)

Male Elbow KPQL/KPGL Clean One-Touch Fitting
  • Volume Discount

SMC quick-connect fitting.
[Features]
・ Quick-connect fitting suitable for drive train air systems in cleanrooms
[Applications]
・ Used for piping at right angles from the female thread section

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. See the catalog for shape/type details.

PDF

Male Elbow KPQL/KPGL Outline Drawing And Dimensions

Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)

Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)

Male Elbow KPQL/KPGL outline drawing and dimensions (for R)

Male Elbow KPQL/KPGL outline drawing and dimensions (for R)

Applicable tube outer diameter mmConnection threads
R
M
ModelH
(width across flats)
øD1Note 1: øD2L1L2*AMEffective area mm2Weight g
TPHTPS
4M5 × 0.8KPQL04-M5KPGL04-M5810.4819.715.31717444
1/8KPQL04-01KPGL04-01101021.12110
1/4KPQL04-02KPGL04-021425.52519
6M5 × 0.8KPQL06-M5KPGL06-M5812.8821.815.818.518.510106
1/8KPQL06-01KPGL06-01101022.323.512
1/4KPQL06-02KPGL06-021426.727.520
81/8KPQL08-01KPGL08-011215.21225.323.52620.5261813
1/4KPQL08-02KPGL08-021427.93021
101/4KPQL10-02KPGL10-021718.51728.429.43323412926
3/8KPQL10-03KPGL10-0330.834.536
123/8KPQL12-03KPGL12-0320.930.4323724584638
1/2KPQL12-04KPGL12-042236.239.565

*Reference dimension after screwing in R threads
Note 1: øD1 indicates the maximum diameter.

Clean One-Touch Fitting For Drive System Air Piping, KPQ/KPG Series Common Specifications (Reference)

Applicable Tube

Tube materialPFA, polyurethane
Tube outer diameterø4, ø6, ø8, ø10, ø12

FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.

Specifications

Cleanliness class (ISO class)Class 3 Note 1:
Usable fluidsAir
Maximum operating pressure (20°C)1 MPa Note 2:
Operating vacuum pressure-100 kPa
Guaranteed proof pressure (20°C)3 MPa
Ambient temperature and working fluid temperature-5°C to 60°C
ThreadJIS B0203 (tapered pipe thread)
Oil or grease usedFluorinated grease

Note 1: See the "Particle emissions classifications" below. The internal sealing parts are coated in fluorine grease and so are outside the scope of the grading.
Note 2: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure."
Note 3: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

Particle Emissions Classification

Particle emissions classification graph

Particle emissions classification graph

Relationship Between Operating Temperature And Maximum Operating Pressure

Operating temperature and maximum operating pressure graph

Operating temperature and maximum operating pressure graph

Model Indication Method

KPQ/KPG Series model indication method

KPQ/KPG Series model indication method

Structural Drawing And Components

KPQ/KPG Series structural drawing

KPQ/KPG Series structural drawing

KPQ/KPG Series structural drawing (for M5 type)

KPQ/KPG Series structural drawing (for M5 type)

KPQ/KPG Series structural drawing (for male connector)

KPQ/KPG Series structural drawing (for male connector)

NumberPart nameMaterial
KPQ SeriesKPG Series
1Body-PP
For male connectorC3604 (electroless nickel plating)SUS304
2StudC3604 (electroless nickel plating)SUS304
3ChuckSUS304
4Guide-C3604 (electroless nickel plating)SUS304
For male connectorPP
5Release buttonPP (Color: light gray)PP (Color: light blue)
6ColletPP
7Stopper-SUS304
For male connectorPP
8SealNBR
9BumperNBR
10O-ringNBR
11GasketSUS304, NBR
Part Number
KPGL08-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button color Custom-made specifications

SGD 16.22

1 Piece(s)Available 46 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR8R1/8Light BlueN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Air
Application Clean circumstance Screw Mounting, Direction Elbow Elbows Elbow Union

Please check the type/dimensions/specifications of the part KPGL08-01 in the Male Elbow KPQL/KPGL Clean One-Touch Fitting series.

Similar Part Numbers

Part Number
KPGL06-01
KPGL06-02
KPGL06-M5
KPGL08-02
KPGL10-02
KPGL10-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Thread Material Packing, Material of O-Ring Applicable Tube O.D.1
(φ)
Types of connection Connection screw Release button color Custom-made specifications

SGD 13.88

1 Piece(s)Available 31 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6R1/8Light BlueN/A

SGD 15.87

1 Piece(s)Available 31 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6R1/4Light BlueN/A

SGD 13.88

1 Piece(s)Available 46 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR6M5×0.8Light BlueN/A

SGD 17.27

1 Piece(s)Available 46 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR8R1/4Light BlueN/A

SGD 20.88

1 Piece(s)Available 46 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR10R1/4Light BlueN/A

SGD 20.88

1 Piece(s)Available 46 Day(s) [PP Plastic] PP-SUS304[SUS303, SUS304] SUS304[Standard (NBR Nitrile Rubber )] NBR10R3/8Light BlueN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)