(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Reducer Nipple 10-KQN One-Touch Fitting

Reducer Nipple 10-KQN One-Touch Fitting

Metric-size reducer nipple.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to connect different sized one-touch fittings together.

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

One-Touch Fitting Reducer Nipple (Metric Size) Specifications

Reducer Nipple (Metric Size) external appearance

Reducer Nipple (Metric Size) external appearance

Reducer Nipple (Metric Size) dimensional drawing

Reducer Nipple (Metric Size) dimensional drawing

Applicable pipe fittingModelLM1M2ød minimum hole diameterWeight g
(a)(b)
ø4ø610-KQN04-063813.313.32.52
ø8ø1010-KQN08-104715.614.262
ø10ø1210-KQN10-12511715.67.53.1
ø12ø1610-KQN12-165520.61794.9

Units: mm

Tube

  • Materials: PFA, polyurethane
    Note: FEP, nylon and soft nylon can be used, but performance in terms of cleanliness will be reduced.

Product color

  • Body: white
  • Release button: white

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and working fluid temperature-5 to 60°C, 0 to 40°C if water (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread section sealWith or without seal
Grease usedFluorinated grease
Cleanliness class (ISO class)Class 5

Note 1: Make sure the surge pressure stays below the maximum operating pressure.
Note 2: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604 with electroless nickel plating PBT, PP, SUS303
StudC3604 (threaded section) with electroless nickel plating, SUS303 (threaded section)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
10-KQN04-06
10-KQN08-10
10-KQN10-12
10-KQN12-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Fitting Size (mm)

SGD 4.90

10 Piece(s) 46 Day(s) 44-6

SGD 5.48

10 Piece(s) 46 Day(s) 88-10

SGD 5.95

5 Piece(s) 46 Day(s) -10-12

-

5 Piece(s) Quote -12-16

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Other shapes Applicable Fluid Water / Air
Body Material PBT Application Clean circumstance Thread Material C3604 (Electroless nickel plating)
Other Shapes Different Diameter Nipples Operating Temperature(°C) -5::60 Release button color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)