(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adapter 10-KQ2N (Sealant) One-Touch Fitting

Adapter 10-KQ2N (Sealant) One-Touch Fitting

A one-touch coupling from SMC Corporation.
[Features]
· One-touch IN/OUT connection.
· Can be used with -100‑kPa vacuum.
[Applications]
· Use to connect one-touch fittings with R female threads.

(i)Caution

  • *See the catalog for detailed specs and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Adapter 10-KQ2N (Sealant) Specifications

Adapter 10-KQ2N (Sealant): related images

Adapter 10-KQ2N (Sealant) external appearance

Adapter 10-KQ2N (Sealant): related images

Adapter 10-KQ2N (Sealant) outline dimensional drawing

Applicable pipe fitting size ødConnection thread
R
ModelH
(width across flats)
LA*MMinimum hole diameterWeight g
ø41/810-KQ2N04-01NS1028.325.211.92.54
ø61/810-KQ2N06-01NS1028.325.211.944.1
1/410-KQ2N06-02NS1432.828.114.8413.6
ø81/410-KQ2N08-02NS1435.931.217615.7
3/810-KQ2N08-03NS173630.916.7622.7
ø103/810-KQ2N10-03NS1740.635.519.97.519.1

*Reference dimensions after screwing in R thread

Part Number
10-KQ2N04-01NS
10-KQ2N06-01NS
10-KQ2N06-02NS
10-KQ2N08-02NS
10-KQ2N08-03NS
10-KQ2N10-03NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Fitting Size (mm) Connection screw

-

10 Piece(s) Quote 41/8

-

10 Piece(s) Quote 61/8

-

10 Piece(s) Quote 61/4

-

10 Piece(s) Quote 81/4

-

10 Piece(s) Quote 83/8

-

10 Piece(s) Quote 103/8

Loading...

  1. 1

Basic Information

Types Thread/Pipe Fitting Type Other shapes Applicable Fluid Water / Air
Body Material PBT + Brass (Electroless nickel plating) Application Clean circumstance Thread Material Brass (Electroless nickel plating)
Packing, Material of O-Ring NBR Other Shapes Adapter Operating Temperature(°C) -5::60
Types of connection R Color White Specifications With sealing agent
Release button color White Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)