(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plug-In Reducer 10-KQ2R, One-Touch Fitting

Plug-In Reducer 10-KQ2R, One-Touch Fitting

Reducer fitting that enables one-touch insertion and removal.
[Features]
· Can be used in vacuum to -100 kPa.
· The chuck provides secure retention and the collet increases the holding force on the tube.
· The use of a special profile ensures sealing and reduces resistance when the tube is inserted.
· Chuck is prevented from biting too deeply into the tube.
· Body and thread part rotate allowing for positioning.
[Applications]
· Use to change size of one-touch fittings.

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Plug-In Reducer Specifications

Metric Size One-Touch Fitting Specifications

Metric Size One-Touch Fitting External Appearance

Metric Size One-Touch Fitting External Appearance

Metric Size One-Touch Fitting Dimensional Drawing

Metric Size One-Touch Fitting Dimensional Drawing

Applicable Tubing Outer Diameter
mm
Applicable fitting size ødModeløDNote)LAMEffective Area mm2Minimum Port SizeWeight
g
Urethane
ø2ø410-KQ2R02-04A5.827.814.511.90.91.40.6
ø3.2ø410-KQ2R23-04A7.128.615.313.32.92.50.8
ø610-KQ2R23-06A7.129.115.813.32.92.51
ø4ø610-KQ2R04-06A8.228.615.313.3431.1
ø810-KQ2R04-08A8.229.615.413.3431.3
ø1010-KQ2R04-10A10.431.716.113.3432.2

Unit: mm
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionJIS B0203 (Taper thread for piping)
JIS B0205 (Metric coarse thread)
Nut sectionJIS B0205 (Metric fine thread)
Seal on the threadsWith or without seal
Grease usedFluorine-based grease
Cleanliness class (ISO class)Class 5

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Inch Size One-Touch Fittings Specifications

Inch Size One-Touch Fittings External Appearance

Inch Size One-Touch Fittings External Appearance

Inch Size One-Touch Fittings Dimensional Drawing

Inch Size One-Touch Fittings Dimensional Drawing

Applicable Tubing Outer Diameter
Inch
Applicable fitting size ød
Inch
ModeløDNote)LAMEffective Area mm2Minimum Port SizeWeight
g
Urethane
ø1/8ø5/3210-KQ2R01-03A7.128.615.313.32.92.50.8
ø3/1610-KQ2R01-05A7.128.715.413.32.92.50.8
ø1/410-KQ2R01-07A7.128.415.113.32.92.51
ø5/32ø3/1610-KQ2R03-05A8.228.715.413.3431
ø1/410-KQ2R03-07A8.231.818.513.3431.2
ø3/16ø1/410-KQ2R05-07A9.131.418.113.36.53.51.3
ø5/1610-KQ2R05-09A9.133.419.213.36.53.51.5

Unit: mm
Note) øD1 represents maximum diameter.
* Refer to manufacturer's catalog for other models.

FluidAir, waterNote 1)
Operating pressure rangeNote 2)-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, Water: 0 to 40°C (No freezing)
ThreadMounting sectionANSI/ASME1.20.1 (NPT thread)
JIS B0208 (UNF thread)
Nut sectionJIS B0208 (UNF thread)
Seal on the threadsWith or without seal
Grease usedFluorine-based grease
Cleanliness class (ISO class)Class 5

Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

*See the manufacturer's catalog for specifications other than the above.

Part Number
10-KQ2R01-03A
10-KQ2R01-05A
10-KQ2R01-07A
10-KQ2R02-04A
10-KQ2R03-05A
10-KQ2R03-07A
10-KQ2R04-06A
10-KQ2R04-08A
10-KQ2R04-10A
10-KQ2R05-07A
10-KQ2R05-09A
10-KQ2R06-04A
10-KQ2R06-08A
10-KQ2R06-10A
10-KQ2R06-12A
10-KQ2R07-09A
10-KQ2R07-11A
10-KQ2R08-10A
10-KQ2R08-12A
10-KQ2R09-11A
10-KQ2R09-13A
10-KQ2R10-12A
10-KQ2R10-16A
10-KQ2R11-13A
10-KQ2R12-16A
10-KQ2R23-04A
10-KQ2R23-06A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches)

-

10 Piece(s) Quote 1/8-5/32

-

10 Piece(s) Quote 1/8-3/16

-

10 Piece(s) Quote 1/8-1/4

SGD 7.47

1 Piece(s) 46 Day(s) 24-

-

10 Piece(s) Quote 5/32-3/16

-

10 Piece(s) Quote 5/32-1/4

SGD 6.07

10 Piece(s) 46 Day(s) 46-

SGD 6.18

10 Piece(s) 46 Day(s) 48-

SGD 6.19

1 Piece(s) 46 Day(s) 410-

SGD 6.30

10 Piece(s) 46 Day(s) 3/16-1/4

-

10 Piece(s) Quote 3/16-5/16

SGD 6.18

10 Piece(s) 46 Day(s) 64-

SGD 6.30

1 Piece(s) 46 Day(s) 68-

SGD 6.53

1 Piece(s) 31 Day(s) 610-

-

10 Piece(s) Quote 612-

-

10 Piece(s) Quote 1/4-5/16

SGD 8.17

10 Piece(s) 46 Day(s) 1/4-3/8

SGD 7.12

10 Piece(s) 46 Day(s) 810-

SGD 7.47

10 Piece(s) 46 Day(s) 812-

-

10 Piece(s) Quote 5/16-3/8

-

10 Piece(s) Quote 5/16-1/2

SGD 8.40

1 Piece(s) 46 Day(s) 1012-

SGD 8.63

5 Piece(s) 46 Day(s) 1016-

-

10 Piece(s) Quote 3/8-1/2

-

1 Piece(s) Quote 1216-

-

10 Piece(s) Quote 3.24-

-

10 Piece(s) Quote 3.26-

Loading...

  1. 1

Basic Information

Types Single Action / Pipe Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material PBT+PP Application Clean circumstance Packing, Material of O-Ring NBR
Sockets, Reducers Others Operating Temperature(°C) -5::60 Types of connection Tube Connection
Color White Release button shape Perfect circle Release button color White
Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)