(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Different-diameter plug-in Y with one-touch insertion and removal.
[Features]
· Can be used in vacuum to -100 kPa.
· Metric and inch sizes available.
[Applications]
· Use to branch into two and connect tubing of reduced size in the same direction in line with the one-touch fitting.
Different Diameter Plug-In Y, Metric Size External Appearance
Different Diameter Plug-In Y, Metric Size Dimensional Drawing
Applicable tubing outer diameter mm | Applicable fitting size ød | Model | øD1Note) | øD2Note) | L1 | L2 | A | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||||
ø3.2 | ø4 | 10-KQ2X23-04A | 7.1 | 8.2 | 44.7 | 18 | 31.4 | 7.1 | 13.3 | 5.7 | 6 | 3.2 | 2.7 | 2.5 | 2.8 |
ø4 | ø6 | 10-KQ2X04-06A | 8.2 | 10.4 | 45.2 | 18 | 31.9 | 8.2 | 13.3 | 6.8 | 6 | 3.2 | 4.2 | 3 | 3.8 |
ø6 | ø8 | 10-KQ2X06-08A | 10.4 | 13.2 | 49.9 | 19.3 | 35.7 | 10.4 | 13.3 | 8.2 | 6 | 3.2 | 10.6 | 4.5 | 5.5 |
ø8 | ø10 | 10-KQ2X08-10A | 13.2 | 15.9 | 54.8 | 22.3 | 39.2 | 13.2 | 14.2 | 10.1 | 8 | 4.2 | 17.7 | 6 | 9.8 |
ø10 | ø12 | 10-KQ2X10-12A | 15.9 | 18.5 | 60.4 | 25 | 43.4 | 15.9 | 15.6 | 11.4 | 8 | 4.2 | 28.4 | 7.5 | 14.6 |
Unit: mm
Note) øD1, øD2represents maximum diameter.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part) with electroless nickel plating, SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Different Diameter Plug-In Y, Inch Size External Appearance
Different Diameter Plug-In Y, Inch Size Dimensional Drawing
Applicable tubing outer diameter (inch) | Applicable fitting size ød inch | Model | øD1Note) | øD2Note) | L1 | L2 | A | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Urethane | |||||||||||||||
ø1/8 | ø5/32 | 10-KQ2X01-03A | 7.1 | 8.2 | 44.7 | 18 | 42.2 | 7.1 | 13.3 | 5.7 | 6 | 3.2 | 2.7 | 2.5 | 2.8 |
ø5/32 | ø3/16 | 10-KQ2X03-05A | 8.2 | 9.1 | 46.1 | 18.8 | 42.6 | 8.2 | 13.3 | 6.2 | 6 | 3.2 | 2.9 | 3.5 | 3.3 |
ø1/4 | 10-KQ2X03-07A | 8.2 | 11.1 | 46.8 | 19 | 42.2 | 8.2 | 13.3 | 7.2 | 6 | 3.2 | 2.9 | 4.1 | 4 | |
ø3/16 | ø1/4 | 10-KQ2X05-07A | 9.1 | 11.1 | 47.1 | 19.8 | 42.5 | 9.1 | 13.3 | 7.2 | 6 | 3.2 | 7 | 4.6 | 4.4 |
ø1/4 | ø5/16 | 10-KQ2X07-09A | 11.1 | 13.2 | 51.2 | 21.3 | 45.2 | 11.1 | 13.3 | 8.6 | 8 | 4 | 12.4 | 6 | 6.5 |
Unit: mm
Note) øD1, øD2represents maximum diameter.
Tube
Product color
Specifications
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With or without seal | |
Grease used | Fluorine-based grease | |
Cleanliness class (ISO class) | Class 5 |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Principal Parts Materials
Body | C3604 with electroless nickel plating, PBT, PP |
---|---|
Stud | C3604 (thread part) with electroless nickel plating |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Part Number |
---|
10-KQ2X01-03A |
10-KQ2X03-05A |
10-KQ2X03-07A |
10-KQ2X04-06A |
10-KQ2X05-07A |
10-KQ2X06-08A |
10-KQ2X07-09A |
10-KQ2X08-10A |
10-KQ2X10-12A |
10-KQ2X23-04A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Custom-made specifications |
---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | 1/8 | - | 5/32 | N/A | ||
- | 10 Piece(s) | Quote | 5/32 | - | 3/16 | N/A | ||
- | 10 Piece(s) | Quote | 5/32 | - | 1/4 | N/A | ||
SGD 7.58 | 10 Piece(s) | 46 Day(s) | 4 | 6 | - | - | ||
- | 10 Piece(s) | Quote | 3/16 | - | 1/4 | N/A | ||
SGD 10.27 | 1 Piece(s) | 46 Day(s) | 6 | 8 | - | - | ||
- | 10 Piece(s) | Quote | 1/4 | 5/16 | - | N/A | ||
- | 10 Piece(s) | Quote | 8 | 10 | - | - | ||
- | 5 Piece(s) | Quote | 10 | 12 | - | N/A | ||
- | 10 Piece(s) | Quote | 3.2 | 4 | - | N/A |
Loading...
Types | Single Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Application | Clean circumstance | Packing, Material of O-Ring | NBR |
Sockets, Reducers | Union Y Branch | Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
Number of Connection Tubes(piece) | 3 | Color | White | Release button shape | Perfect circle |
Release button color | White |
How can we improve?
How can we improve?