(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Quick-connect fitting from SMC Corporation.
[Features]
·Can be used for both nylon and urethane. Great holding power
·Light removal force
·Can be used from low vacuum to 1 MPa
·Effective for piping in narrow spaces
・ Improved tube insertion and removal
・ Compact and weight reduced
・ Vacuum -100 kPa can be used
[Applications]
·Used for 2-branch piping in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible
Part Number
Configured Part Number is shown.
Branch Universal Female Elbow: KQ2ZF (Sealant) External Appearance
Branch Universal Female Elbow: KQ2ZF (Sealant) Dimensional Outline Drawing
Applicable tubing outer diameter mm | Connection thread R, RC | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A* | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2ZF04-01□S | 14 | 8.2 | 13.4 | 18.5 | 14.4 | 28.5 | 25.4 | 13.3 | 8.2 | 4.7 | 4.7 | 3 | 18.1 |
ø6 | 1/8 | KQ2ZF06-01□S | 14 | 10.4 | 13.4 | 18.4 | 14.4 | 28.5 | 25.4 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 18.7 |
1/4 | KQ2ZF06-02□S | 19 | 10.4 | 20.6 | 21.5 | 21.2 | 40.3 | 35.6 | 13.3 | 10.4 | 10.8 | 8.6 | 4.5 | 45.3 | |
ø8 | 1/8 | KQ2ZF08-01□S | 17 | 13.2 | 17.6 | 21.2 | 15.5 | 30 | 26.9 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 29.3 |
1/4 | KQ2ZF08-02□S | 19 | 13.2 | 20.6 | 22.3 | 21.2 | 40.3 | 35.6 | 14.2 | 13.2 | 20.5 | 14.2 | 6 | 47 | |
ø10 | 1/4 | KQ2ZF10-02□S | 19 | 15.9 | 21.6 | 23.6 | 20.4 | 40.3 | 35.6 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 49.9 |
3/8 | KQ2ZF10-03□S | 22 | 15.9 | 25.2 | 25.5 | 23.2 | 44 | 38.9 | 15.6 | 15.9 | 31.8 | 22.6 | 7.5 | 68.4 | |
ø12 | 3/8 | KQ2ZF12-03□S | 22 | 18.5 | 24.1 | 26.9 | 22.7 | 44 | 38.9 | 17 | 18.5 | 44.6 | 35.3 | 9 | 71 |
1/2 | KQ2ZF12-04□S | 24 | 18.5 | 27 | 29.9 | 24.4 | 48.9 | 42.5 | 17 | 18.5 | 44.6 | 35.3 | 9 | 100.5 |
□ Symbol: A = brass, N = brass + electroless nickel plating
*Reference dimensions after installation of R thread
Note) øD1 represents maximum diameter.
Part Number |
---|
KQ2ZF04-01AS |
KQ2ZF04-01NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Connection screw | Color | Specifications | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 9.45 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | 1/8 | White | With sealing agent | Light Gray | N/A | |
- | 10 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | 1/8 | White | With sealing agent | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | A Branch |
Branch A | Female Branch Aye | Operating Temperature(°C) | -5::60 | Types of connection | R/Rc |
Number of Connection Tubes(piece) | 2 | Release button shape | Perfect circle |
How can we improve?
How can we improve?