(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
· Repeated re-piping some 6 to 10 times is possible due to use of elastic sealant on seating.
· Adoption of a face seal prevents sealant residue and protrusion.
[Applications]
· Use to branch into three directions at right angles to a female thread. Three individual parts rotate 360°.
[Please refer to the manufacturer's catalog.]
· Applicable tubing outer diameter (mm) connection thread [R] release button oval (P. 70) round (P. 179)
· Applicable tubing outer diameter (inch) connection thread [NPT] release button oval (P. 78) round (P.191)
Part Number
Configured Part Number is shown.
Triple Universal Male Elbow: KQ2VT (Face Seal) External Appearance
Triple Universal Male Elbow: KQ2VT (Face Seal) Dimensional Outline Drawing
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VT04-01□P1 | 14 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 17.6 | 53.8 | 48.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 27.5 |
1/4 | KQ2VT04-02□P1 | 17 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 21 | 57.2 | 49.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 36.8 | |
3/8 | KQ2VT04-03□P1 | 21 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 23 | 59.2 | 51.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 54.4 | |
ø6 | 1/8 | KQ2VT06-01□P1 | 14 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 17.6 | 53.8 | 48.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 28.5 |
1/4 | KQ2VT06-02□P1 | 17 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 21 | 57.2 | 49.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 37.8 | |
3/8 | KQ2VT06-03□P1 | 21 | 10.4 | 9.7 | 12 | 13.4 | 20.5 | 23 | 59.2 | 51.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 55.4 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VT01-34□P1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 28.3 |
ø5/32 | 1/8 | KQ2VT03-34□P1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 28.7 |
ø3/16 | 1/8 | KQ2VT05-34□P1 | 14.29 | 9.1 | 8.4 | 11 | 13.4 | 19.6 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 29 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Applicable tubing outer diameter mm | Connection thread R | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø4 | 1/8 | KQ2VT04-01□P | 14 | 8.2 | 13.4 | 19.3 | 17.6 | 53.8 | 48.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 27.5 |
1/4 | KQ2VT04-02□P | 17 | 8.2 | 13.4 | 19.3 | 21 | 57.2 | 49.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 36.8 | |
3/8 | KQ2VT04-03□P | 21 | 8.2 | 13.4 | 19.3 | 23 | 59.2 | 51.6 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 54.4 | |
ø6 | 1/8 | KQ2VT06-01□P | 14 | 10.4 | 13.4 | 20.5 | 17.6 | 53.8 | 48.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 28.5 |
1/4 | KQ2VT06-02□P | 17 | 10.4 | 13.4 | 20.5 | 21 | 57.2 | 49.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 37.8 | |
3/8 | KQ2VT06-03□P | 21 | 10.4 | 13.4 | 20.5 | 23 | 59.2 | 51.6 | 13.3 | 13.4 | 7.5 | 5.9 | 4.5 | 55.4 | |
ø8 | 1/8 | KQ2VT08-01□P | 19 | 13.2 | 17.6 | 23.7 | 21 | 63.8 | 58.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 67 |
1/4 | KQ2VT08-02□P | 19 | 13.2 | 17.6 | 23.7 | 23.4 | 66.2 | 58.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 60.8 | |
3/8 | KQ2VT08-03□P | 21 | 13.2 | 17.6 | 23.7 | 24.4 | 67.2 | 59.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 72.7 | |
1/2 | KQ2VT08-04□P | 27 | 13.2 | 17.6 | 23.7 | 29.2 | 72 | 61.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 112.8 | |
ø10 | 1/4 | KQ2VT10-02□P | 21 | 15.9 | 20.6 | 25.7 | 25.8 | 77 | 69.4 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 89.7 |
3/8 | KQ2VT10-03□P | 21 | 15.9 | 20.6 | 25.7 | 25.8 | 77 | 69.4 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 86.5 | |
1/2 | KQ2VT10-04□P | 27 | 15.9 | 20.6 | 25.7 | 30.6 | 81.8 | 71.4 | 15.6 | 19.2 | 27 | 20.3 | 7.5 | 125.5 | |
ø12 | 1/4 | KQ2VT12-02□P | 26 | 18.5 | 25.2 | 28.9 | 29.1 | 86.7 | 79.1 | 17 | 21.6 | 39 | 30.8 | 9 | 158.6 |
3/8 | KQ2VT12-03□P | 26 | 18.5 | 25.2 | 28.9 | 29.1 | 86.7 | 79.1 | 17 | 21.6 | 39 | 30.8 | 9 | 145.4 | |
1/2 | KQ2VT12-04□P | 27 | 18.5 | 25.2 | 28.9 | 31.9 | 89.5 | 79.1 | 17 | 21.6 | 39 | 30.8 | 9 | 155.4 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD represents maximum diameter.
Applicable tubing outer diameter inch | Connection thread NPT | Model | H (hex size) | øD1Note) | øD2 | L1 | L2 | L3 | A | M | P | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||||
ø1/8 | 1/8 | KQ2VT01-34□P | 14.29 | 7.1 | 13.4 | 19.3 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 2.2 | 1.9 | 2.5 | 28.3 |
ø5/32 | 1/8 | KQ2VT03-34□P | 14.29 | 8.2 | 13.4 | 19.3 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 2.9 | 2.9 | 3 | 28.7 |
ø3/16 | 1/8 | KQ2VT05-34□P | 14.29 | 9.1 | 13.4 | 19.6 | 18.2 | 54.4 | 49 | 13.3 | 13.4 | 4.5 | 3.7 | 3.5 | 29 |
ø1/4 | 1/8 | KQ2VT07-34□P | 14.29 | 11.1 | 13.4 | 20.6 | 19.2 | 56.1 | 50.7 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 32.1 |
1/4 | KQ2VT07-35□P | 17.46 | 11.1 | 13.4 | 20.6 | 22.4 | 59.3 | 51.2 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 41.9 | |
3/8 | KQ2VT07-36□P | 22 | 11.1 | 13.4 | 20.6 | 23.9 | 60.8 | 52.7 | 13.3 | 13.8 | 7.7 | 6.6 | 4.6 | 59.9 | |
ø5/16 | 1/4 | KQ2VT09-35□P | 19 | 13.2 | 17.6 | 23.7 | 23.9 | 66.7 | 58.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 61.4 |
3/8 | KQ2VT09-36□P | 22 | 13.2 | 17.6 | 23.7 | 24.9 | 67.7 | 59.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 75.5 | |
1/2 | KQ2VT09-37□P | 28.57 | 13.2 | 17.6 | 23.7 | 30.2 | 73 | 62.6 | 14.2 | 15.9 | 16 | 11.2 | 6 | 125.4 | |
ø3/8 | 1/4 | KQ2VT11-35□P | 22 | 15.4 | 20.6 | 25.3 | 26.1 | 77.3 | 69.2 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 90.8 |
3/8 | KQ2VT11-36□P | 22 | 15.4 | 20.6 | 25.3 | 26.1 | 77.3 | 69.2 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 87.8 | |
1/2 | KQ2VT11-37□P | 28.57 | 15.4 | 20.6 | 25.3 | 31.4 | 82.6 | 72.2 | 15.6 | 19.2 | 23.4 | 19.3 | 7 | 136 | |
ø1/2 | 3/8 | KQ2VT13-36□P | 28.57 | 19.3 | 27 | 30.5 | 31 | 88.2 | 80.1 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 191.4 |
1/2 | KQ2VT13-37□P | 28.57 | 19.3 | 27 | 30.5 | 33.3 | 90.5 | 80.1 | 17 | 22.3 | 43.8 | 34.3 | 9.6 | 191.5 |
□ Symbol: A = brass, N = brass + electroless nickel plating
Note) øD1 represents maximum diameter.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape |
---|---|---|---|---|---|---|---|---|---|---|
SGD 20.07 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/8 | Perfect circle | |
SGD 20.07 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/8 | Ellipse | |
SGD 20.65 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | Perfect circle | |
SGD 20.65 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | Ellipse | |
SGD 20.18 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/8 | Perfect circle | |
SGD 20.18 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/8 | Ellipse | |
SGD 20.77 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/8 | Perfect circle | |
SGD 20.77 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/8 | Ellipse | |
SGD 20.07 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/8 | Perfect circle | |
SGD 20.07 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/8 | Ellipse | |
SGD 20.65 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | Perfect circle | |
SGD 20.65 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | Ellipse | |
SGD 20.53 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/4 | Perfect circle | |
SGD 20.53 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/4 | Ellipse | |
SGD 21.35 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | Perfect circle | |
SGD 21.35 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | Ellipse | |
SGD 21.82 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 3/8 | Perfect circle | |
SGD 21.82 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 3/8 | Ellipse | |
SGD 22.98 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 3/8 | Perfect circle | |
SGD 22.98 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 3/8 | Ellipse | |
SGD 20.18 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/8 | Perfect circle | |
SGD 20.18 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/8 | Ellipse | |
SGD 20.77 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | Perfect circle | |
SGD 20.77 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | Ellipse | |
SGD 20.42 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/8 | Perfect circle | |
SGD 20.42 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/8 | Ellipse | |
SGD 21.23 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | Perfect circle | |
SGD 21.23 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | Ellipse | |
SGD 20.88 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/4 | Perfect circle | |
SGD 20.88 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/4 | Ellipse | |
SGD 21.82 | 1 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | Perfect circle | |
SGD 21.82 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | Ellipse | |
SGD 22.40 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | Perfect circle | |
SGD 22.40 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | Ellipse | |
SGD 23.57 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | Perfect circle | |
SGD 23.57 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | Ellipse | |
SGD 20.42 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | NPT | 1/8 | Perfect circle | |
SGD 21.00 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | NPT | 1/8 | Perfect circle | |
SGD 20.88 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | NPT | 1/4 | Perfect circle | |
SGD 21.47 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | NPT | 1/4 | Perfect circle | |
SGD 22.40 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | NPT | 3/8 | Perfect circle | |
SGD 23.22 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | NPT | 3/8 | Perfect circle | |
SGD 23.45 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | R | 1/8 | Perfect circle | |
SGD 24.85 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | R | 1/8 | Perfect circle | |
SGD 23.68 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | R | 1/4 | Perfect circle | |
SGD 25.20 | 1 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | R | 1/4 | Perfect circle | |
SGD 23.92 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | R | 3/8 | Perfect circle | |
SGD 25.32 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | R | 3/8 | Perfect circle | |
SGD 25.90 | 10 Piece(s) | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 8 | R | 1/2 | Perfect circle | ||
SGD 28.00 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | R | 1/2 | Perfect circle | |
SGD 23.80 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/16 | NPT | 1/4 | Perfect circle | |
SGD 24.97 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | NPT | 1/4 | Perfect circle | |
SGD 23.92 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/16 | NPT | 3/8 | Perfect circle | |
SGD 25.43 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | NPT | 3/8 | Perfect circle | |
SGD 26.02 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/16 | NPT | 1/2 | Perfect circle | |
SGD 27.77 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/16 | NPT | 1/2 | Perfect circle | |
SGD 27.07 | 5 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | R | 1/4 | Perfect circle | |
SGD 29.17 | 1 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | R | 1/4 | Perfect circle | |
SGD 27.77 | 5 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 10 | R | 3/8 | Perfect circle | |
SGD 29.87 | 5 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | R | 3/8 | Perfect circle |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Triple Universal Elbow |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 3 |
How can we improve?
How can we improve?