(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A one-touch fitting that can be used to connect tubing through a panel.
[Features]
· Compact and lightweight with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Can be used for pressures from a low vacuum up to 1 MPa. The special profile ensures a reliable seal and minimizes resistance when inserting tubes.
[Applications]
· Can be used to connect tubing through a panel.
Part Number
Configured Part Number is shown.
Bulkhead Union KQ2E (Interchangeable with KQ) dimensional drawing
Release button dimensions
Applicable tube outer diameter mm | Model | T (M) | H (width across flats) | Release Button Dimensions | L | Mounting hole | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø3.2 | KQ2E23-00□1 | M12 × 1 | 14 | 6.7 | 9.5 | 27.3 | 13 | 13.3 | 3.4 | 2.9 | 2.5 | 24.1 |
ø4 | KQ2E04-00□1 | M12 × 1 | 14 | 7.7 | 10 | 27.3 | 13 | 13.3 | 5.6 | 4 | 3 | 22.9 |
ø6 | KQ2E06-00□1 | M14 × 1 | 17 | 9.7 | 12 | 27.3 | 15 | 13.3 | 13.1 | 10.4 | 4.5 | 28 |
□: A (Brass), N (Brass + electroless nickel plating.)
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø4, ø6 |
Applicable Tubing
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | ISO 16030 (parallel pipe thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part sealant | Seal ring |
Specifications
Main part
Body | C3604, PBT |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring, seal ring | NBR |
Material
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Part Number |
---|
KQ2E23-00A |
KQ2E23-00N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Union, Equal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 9.92 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Partition Unions] Bulkhead Union | 3.2 | 3.2 | Perfect circle | Light Gray | N/A | |
- | 1 Piece(s) | Quote | [Brass] PBT + Brass (Electroless nickel plating) | [Partition Unions] Bulkhead Union | 3.2 | 3.2 | Perfect circle | Light Gray | N/A |
Loading...
Types | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Operating Temperature(°C) | -5::60 |
Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 | Color | White |
How can we improve?
How can we improve?