(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to branch in the same direction or at a 90 degree angle from female threads.
Part Number
Configured Part Number is shown.
Male Run Tee KQ2Y (Gasket Seal) outline drawing
(Units: mm)
Applicable Tubing Outer Diameter mm | Connection thread M | Model | H (width Across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | Effective area mm2 | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | M3 × 0.5 | KQ2Y23-M3G1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 13.8 | 15.3 | 26.5 | 13.3 | 0.9 | 0.9 | 1.2 | 3.1 |
M5 × 0.8 | KQ2Y23-M5□1 | 7 | 7.1 | 6.7 | 9.5 | 7 | 15.3 | 14.3 | 15.3 | 26.6 | 13.3 | 3.2 | 2.7 | 2.5 | 3.5 | |
ø4 | M3 × 0.5 | KQ2Y04-M3G1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.3 | 15.4 | 27.1 | 13.3 | 0.9 | 0.9 | 1.2 | 3.4 |
M5 × 0.8 | KQ2Y04-M5□1 | 7 | 8.2 | 7.7 | 10 | 7 | 15.4 | 14.8 | 15.4 | 27.2 | 13.3 | 4.5 | 4.5 | 2.5 | 3.9 | |
M6 × 1.0 | KQ2Y04-M6□1 | 8 | 8.2 | 7.7 | 10 | 7 | 15.4 | 15.8 | 15.4 | 27.2 | 13.3 | 4.5 | 4.5 | 2.5 | 4.9 | |
ø6 | M5 × 0.8 | KQ2Y06-M5□1 | 7 | 10.4 | 9.7 | 12 | 7 | 16.3 | 16.5 | 16.3 | 29.8 | 13.3 | 4.5 | 4.5 | 2.5 | 4.6 |
M6 × 1.0 | KQ2Y06-M6□1 | 8 | 10.4 | 9.7 | 12 | 7 | 16.3 | 17.5 | 16.3 | 29.8 | 13.3 | 4.5 | 4.5 | 2.5 | 5.7 |
□: A (Brass), N (Brass + electroless nickel plating)
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number |
---|
KQ2Y04-M6A1 |
KQ2Y04-M6N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 7.23 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | M | 6×1.0 | White | Ellipse | Light Gray | N/A | |
SGD 7.58 | 10 Piece(s) | Available | 46 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 6×1.0 | White | Ellipse | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Multipoint | Service Tee Union |
Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?