(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One-touch fitting KQ2 series Elbow union KQ2L (gasket seal) (Part Numbers)

One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)

Click this image to zoom it.

Move the mouse over the image to zoom

  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • One-touch fitting KQ2 series Elbow union KQ2L (gasket seal)
  • On Sale Till 31/03/2025
  • Volume Discount

SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

(i)Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

10-KQ2L09-U01N

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable Tubing
Outer Diameter mm
Connection thread
M
ModelH
(width across flats)
øD1Release
Button Dimensions
øD2L1L2AMEffective area
mm2
Minimum hole diameterWeight
g
Ribbed
XYNylonUrethane
ø3.2M3 × 0.5KQ2L23-M3G177.16.79.5715.313.814.813.30.80.81.22.7
M5 × 0.8KQ2L23-M5□177.16.79.5715.314.314.913.32.62.22.53.1
ø4M3 × 0.5KQ2L04-M3G178.27.710715.414.315.813.30.80.81.22.7
M5 × 0.8KQ2L04-M5□178.27.710715.414.815.913.33.53.52.53.1
M6 × 1.0KQ2L04-M6□188.27.710715.415.815.913.33.53.52.54.2
ø6M5 × 0.8KQ2L06-M5□1710.49.712714.516.518.713.33.53.52.53.2
M6 × 1.0KQ2L06-M6□1810.49.712714.517.518.713.33.53.52.54.3

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materialsFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C)3 MPa
Ambient temperature and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Thread part sealSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, SUS303
StudC3604 (thread part), SUS303 (thread part)
ChuckSUS304
GuideSUS304
Release buttonPOM
Seal, O-ringNBR
GasketSUS304, NBR
Part Number
10-KQ2L09-U01N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/16Uni1/8WhitePerfect circleWhiteN/A

Loading...

  1. 1

Basic Information

Types Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring NBR Screw Mounting, Direction Elbow Elbows Elbow Union
Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 1

Please check the type/dimensions/specifications of the part 10-KQ2L09-U01N in the One-touch fitting KQ2 series Elbow union KQ2L (gasket seal) series.

Similar Part Numbers

Part Number
10-KQ2L01-U02N
10-KQ2L02-M3G
10-KQ2L02-M5N
10-KQ2L09-U02N
10-KQ2L09-U03N
10-KQ2L10-U01N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody Material Application Thread Material Applicable Tube O.D.1
(φ)
Types of connection Connection screw Color Release button shape Release button color Custom-made specifications

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)1/8Uni1/4WhitePerfect circleWhiteN/A

SGD 9.10

10 Piece(s) 46 Day(s) [SUS303, SUS304] SUS303+PBTClean circumstance[SUS303, SUS304] SUS3032M3×0.5WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)2M5×0.8WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/16Uni1/4WhitePerfect circleWhiteN/A

-

10 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)5/16Uni3/8WhitePerfect circleWhiteN/A

-

1 Piece(s) Quote [Brass] PBT + Brass (Electroless nickel plating)Clean circumstance[Standard (Brass)] Brass (Electroless nickel plating)10Uni1/8WhitePerfect circleWhiteN/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)