(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A miniature tube fitting from SMC Corporation.
[Features]
· Model: 10-MS-5J.
· Description: extension fitting.
· Applications: The solid tube piece moves the fitting up from the workpiece to prevent interference.
· Weight: 3.4 g.
[Applications]
· The solid tube piece moves the fitting up from the workpiece to prevent interference.
· Can be used in corrosive environments.
Japanese Only
(Unit: mm)
Extension Fitting 10-MS-5J outline drawing
Applicable tube material | Polyurethane | |
---|---|---|
Applicable tube diameter (mm) | ø3.18/ø2, ø4/ø2.5, ø6/ø4 | |
Usable fluids | Air, water Note: | |
Maximum operating pressure (at 20°C) | 0.8 MPa | |
Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Connection size | M5 | |
Materials | Body | SUS316 |
Gasket | PVC, Nylon 66 / GF30% | |
Grease used | Fluorinated grease (10-MS-5UN only) | |
Cleanliness class (ISO class) | Class 3 |
Note: Water cannot be used for barb fittings, barb elbows or barb tees.
Part Number |
---|
10-MS-5J |
10-MS-5J-X83 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Gasket Material | Made to Order Specifications |
---|---|---|---|---|---|---|
SGD 6.77 | 1 Piece(s) | 46 Day(s) | PVC | N/A | ||
- | 10 Piece(s) | Quote | SUS304+NBR | Gasket material change |
Loading...
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Extension Fittings | Material | SUS316 |
---|---|---|---|---|---|
Connection screw | M | Nominal of Thread | 5 | Screw Pitch(mm) | 0.8 |
How can we improve?
How can we improve?