(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 8 Strut Profile, Economy Type, 40 × 40, 1 Row Groove × 0 Row Groove, 2 Surface Grooves (Opposing) SPE

Part Number

Configured Part Number is shown.

 
Part Number
SPE4040N3-3M
SPE4040N3-[30-2999/1]
SPE4040N3-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)

SGD 167.62

1 Piece(s) 6 Day(s) or more 103000

-

1 Piece(s) 7 Day(s) or more 10-

-

1 Piece(s) 7 Day(s) or more 10-

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Series IMAO (item) Line 8
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 0 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces Two-Side Slots (opposing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)