(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 6 Strut Profile, Lightweight Type, 30 × 30, 1 Row Groove × 1 Row Groove, 3 Surface Grooves SPL

Part Number

Configured Part Number is shown.

 
Part Number
L6-SPL3030N1-[30-2999/1]
L6-SPL3030N1-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

-

1 Piece(s) 29 Day(s) or more 10

-

1 Piece(s) 29 Day(s) or more 10

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 30x30 Extrusion Series IMAO (item) Line 6
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 3-Side Slot

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)