(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 5 Strut Profile, 60 × 20, 1 Row Groove × 3 Row Groove, 4 Surface Grooves SPH (L5-SPH6020N-3M)

Part Number

Configured Part Number is shown.

L5-SPH6020N-3M

 
Part Number
L5-SPH6020N-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)

SGD 181.91

1 Piece(s) 9 Day(s) 103000

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 60x20 Extrusion Series IMAO (item) Line 5
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 3 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot

Please check the type/dimensions/specifications of the part L5-SPH6020N-3M in the Line 5 Strut Profile, 60 × 20, 1 Row Groove × 3 Row Groove, 4 Surface Grooves SPH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)