(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JMB-Type Swivel Caster For Heavy Loads (With Rotation Stopper) 150‑mm To 200‑mm Size (Metal Fitting Only, No Wheel)

[Features]Casters for heavy duty. Maximum load (daN)Size 150 mm: 550, size 200 mm: 660

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JMB-150
JMB-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)

SGD 73.92

1 Piece(s) 8 Day(s) or more 5509090120120150

SGD 103.78

1 Piece(s) 8 Day(s) or more 660112112140140200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 485.01~750.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)