(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

J-Type Swivel Caster For Medium Loads 250‑mm To 300‑mm Size (Metal Fitting Only, No Wheel)

Gifu Sanken Kogyo (UKAI) casters, medium load casters, J type turning bracket (Size 250 mm to 300 mm, Fittings Only, Without Wheels)

Part Number

Configured Part Number is shown.

Part Number
J-250
J-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)

SGD 61.69

1 Piece(s) 8 Day(s) or more 550125125160160250

SGD 70.95

1 Piece(s) 8 Day(s) or more 600140140175175300

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 485.01~750.00 Stopper (Detail) No
Fitting Material Steel Load Category Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)