(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set (Without Wheels)

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set (Without Wheels)

Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set (Without Wheels)
This is the spare part of Silent Smooth Caster II for HJTS-SJ and HJTSB-SJ series
[Feature]
- Bracket Type : Screw-In Type / Low Floor Heavy Load
- Thread Diameter : M20 Pitch 2.5
- Applicable wheel diameter (mm.) : 65
- Stopper : No
- Material
Fitting : Steel
[Application]
This caster braket is a spare part for model HJTS-SJ and HJTSB-SJ

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HJTS-SJ-65B

Part Number
HJTS-SJ-65B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 78.88

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Low Floor Heavy Load Properties Silent smooth casters Stopper (Detail) No
Wheel Material Nylon 6 Fitting Material Steel Thread Dia. M20(P2.5)
Application OA equipment, information and communication equipment Load Category Heavy Load Metal Fitting Color (Finish) Baked-on Black
Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 65

Please check the type/dimensions/specifications of the part HJTS-SJ-65B in the Silent Smooth Caster II HJTS-SJ HJTSB-SJ Bracket Set (Without Wheels) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)