(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rigid Coupling RAS/RSS/RAC/RSC (Part Numbers)

Rigid Coupling RAS/RSS/RAC/RSC

· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RAC16-5-5

Part Number
RAC16-5-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

SGD 22.93

1 Piece(s) 9 Day(s) or more 100.05~1.0055161610001~78000Aluminum0.3200003.0x10-7Clamp Type

Loading...

  1. 1

Basic Information

Application Standard Features High torsional rigidity / High Accuracy / Backlash 0

Please check the type/dimensions/specifications of the part RAC16-5-5 in the Rigid Coupling RAS/RSS/RAC/RSC series.

Similar Part Numbers

Part Number
RAC16-5-6
RAC16-6-6
RAC20-6-6
RAC20-6-8
RAC20-8-8
RAC25-10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

SGD 22.93

1 Piece(s) 9 Day(s) or more 100.05~1.0056161610001~78000Aluminum0.3200003.0x10-7Clamp Type

SGD 22.93

1 Piece(s) 9 Day(s) or more 100.05~1.0066161610001~78000Aluminum0.3200003.0x10-7Clamp Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0066202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0068202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0088202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 27.65

1 Piece(s) 9 Day(s) or more 101.01~3.001010252510001~78000Aluminum1.2130002.7x10-6Clamp Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)