(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plastic Coupling GJ (Part Numbers)

Plastic Coupling GJ

· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GJ5-5

Part Number
GJ5-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 11.24

1 Piece(s) 4 Day(s) or more 105514210.05~1.004001~100000.5550.50.41~1.050000.49.0x10-8

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Disc Material Glass Fiber Reinforced Resin Operating Temperature Range(°C) -30::85 Fastening Type Set Screw Type
Disc Type Double

Please check the type/dimensions/specifications of the part GJ5-5 in the Plastic Coupling GJ series.

Similar Part Numbers

Part Number
G2J4-4
G2J5-3
G2J5-3.2
GJ6-6
GJ8-8
GJK10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 12.18

1 Piece(s) 9 Day(s) or more 104413.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

SGD 12.18

1 Piece(s) 9 Day(s) or more 10531520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

SGD 12.18

1 Piece(s) 9 Day(s) or more 1053.21520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

SGD 12.23

1 Piece(s) 4 Day(s) or more 106615220.05~1.004001~100000.850.50.41~1.060000.41.2x10-7

SGD 14.11

1 Piece(s) 4 Day(s) or more 108819241.01~3.004001~100001.250.50.41~1.080000.43.9x10-7

SGD 16.89

1 Piece(s) 9 Day(s) or more 10101025321.01~3.004001~100002.240.40.21~0.40100000.41.3x10-6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)