(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Torque Nut

High Torque Nut

Simple to tighten and remove
· Provides strong tightening force with minimal force applied, eliminating loosening concerns and enabling easy removal.
· Wrench does not require a pipe.
· Ideal for molds and workpiece fastening.
· Ideal for fastening points likely to loosen with vibration.
· For tightening and removal of large sizes.
· The only product in Japan allowing axial force management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HTN20

Part Number
HTN20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 76.10

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 20 Material Steel Thread Type Metric Coarse
Surface Treatment Black Oxide Coating Sales Unit Low Quantity (can be purchased from one) Applications, Functions Stop loosening
Locking Details High Torque Nut

Please check the type/dimensions/specifications of the part HTN20 in the High Torque Nut series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)