(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fiber Light Guide LG Series

Fiber Light Guide LG Series

Light guide used by combining with an LED fiber lighting fixture.

* Image shows a spotlight type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LGC1-8L1000-LS120X0.4
LGC2-5L1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Band Diameter
(mm)
Slit Shape
(mm)
Number of Branches Applicable Lens

SGD 1,405.39

1 Piece(s) 12 Day(s) or more Slit Lighting Typeφ8120×0.41SHL-W120F8

SGD 557.09

1 Piece(s) 12 Day(s) or more Spotlight Typeφ5-2-

Loading...

  1. 1

Basic Information

Type Light Guide Tube Type Flexible SUS Overall Length(mm) 1000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)