(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Analog Volume Adjust Type DS Series / LPS-200 Series for LED Lamp Power Supply/Strobe (Part Numbers)

Analog Volume Adjust Type DS Series / LPS-200 Series for LED Lamp Power Supply/Strobe

A strobe power supply for overdrive light emission. A dimming type that uses an analog knob.
* Image shows the DS Series.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LPS-230KS

 
Part Number
LPS-230KS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4,423.92

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Power Supply Dimming Method Voltage Dimming Method Type K Type
Number of Channels 1 Input power supply voltage(V) AC85 to 132V Power Consumption 430W
Light Control Method Analog Knob Width at the time of publication 1~990µs

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)