(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TRX Tamper B0 Pot【2,000-4,500 Pieces Per Package】

TRX Tamper B0 Pot

[Nominal] 2.6, 3
[Material] Steel
[Surface Processing] Trivalent White, Trivalent Black, Nickel Plating, Chrome Plated, Trivalent Stainless Coating

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
CSXPNH-ST3B-TP2.6-8
CSXPNH-ST3B-TP2.6-10
CSXPNH-ST3B-TP2.6-12
CSXPNH-ST3B-TP3-12
CSXPNH-ST3W-TP2.6-10
CSXPNH-ST3W-TP2.6-12
CSXPNH-ST3W-TP2.6-14
CSXPNH-ST3W-TP3-12
CSXPNH-STH-TP2.6-6
CSXPNH-STH-TP2.6-8
CSXPNH-STH-TP2.6-10
CSXPNH-STH-TP2.6-12
CSXPNH-STN-TP2.6-8
CSXPNH-STN-TP2.6-10
CSXPNH-STN-TP2.6-12
CSXPNH-STN-TP3-12
CSXPNHA-ST3W-TP3-6
CSXPNHA-ST3W-TP3-8
CSXPNHA-ST3W-TP3-10
CSXPNHB-ST3B-TP2.6-6
CSXPNHB-ST3W-TP2.6-6
CSXPNHB-ST3W-TP2.6-8
CSXPNHB-STN-TP2.6-6
CSXPNHI-ST3B-TP3-6
CSXPNHI-ST3B-TP3-8
CSXPNHI-ST3B-TP3-10
CSXPNHI-STN-TP3-6
CSXPNHI-STN-TP3-8
CSXPNHI-STN-TP3-10
CSXPNHI-STT3SC-TP3-6
CSXPNHI-STT3SC-TP3-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

SGD 279.21

3,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.68[Trivalent Chromate] Trivalent Black

SGD 245.42

3,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.610[Trivalent Chromate] Trivalent Black

SGD 214.98

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.612[Trivalent Chromate] Trivalent Black

SGD 114.82

2,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10312[Trivalent Chromate] Trivalent Black

SGD 184.96

3,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.610[Trivalent Chromate] Trivalent White

SGD 162.05

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.612[Trivalent Chromate] Trivalent White

SGD 138.50

2,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.614[Trivalent Chromate] Trivalent White

SGD 86.45

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10312[Trivalent Chromate] Trivalent White

SGD 481.70

4,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.66[Chrome Plating] Chrome Plating

SGD 380.10

3,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.68[Chrome Plating] Chrome Plating

SGD 330.46

3,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.610[Chrome Plating] Chrome Plating

SGD 302.88

2,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.612[Chrome Plating] Chrome Plating

SGD 214.75

3,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.68[Nickel Plating] Nickel Plating

SGD 188.74

3,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.610[Nickel Plating] Nickel Plating

SGD 162.05

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.612[Nickel Plating] Nickel Plating

SGD 88.20

2,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10312[Nickel Plating] Nickel Plating

SGD 72.38

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1036[Trivalent Chromate] Trivalent White

SGD 70.64

2,200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1038[Trivalent Chromate] Trivalent White

SGD 65.40

2,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10310[Trivalent Chromate] Trivalent White

SGD 349.84

4,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.66[Trivalent Chromate] Trivalent Black

SGD 263.72

4,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.66[Trivalent Chromate] Trivalent White

SGD 210.45

3,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 102.68[Trivalent Chromate] Trivalent White

SGD 269.09

4,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 102.66[Nickel Plating] Nickel Plating

SGD 95.98

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1036[Trivalent Chromate] Trivalent Black

SGD 93.66

2,200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1038[Trivalent Chromate] Trivalent Black

SGD 86.84

2,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10310[Trivalent Chromate] Trivalent Black

SGD 73.86

2,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1036[Nickel Plating] Nickel Plating

SGD 72.10

2,200 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1038[Nickel Plating] Nickel Plating

SGD 66.74

2,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10310[Nickel Plating] Nickel Plating

SGD 299.00

2,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1036[Stainless Steel Coating] Trivalent Stainless Steel Coating

SGD 290.09

2,200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1038[Stainless Steel Coating] Trivalent Stainless Steel Coating

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Basic Shape Standard (Round)
Material Steel Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)