(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

E-LOCK Nut (Flanged Nut) Flat Diameter Large【500 Pieces Per Package】

E-LOCK Nut (Flanged Nut) Flat Diameter Large

[Material] Steel/SUS304 equivalent
[Surface Processing] Trivalent White / None
[Nominal of Thread (M)] 8
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Sales Unit] Box/Package
[Loosening Prevention Details] Friction Nut

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

FFNLB-ST3W-M8

Part Number
FFNLB-ST3W-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 232.75

500 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Steel Surface Treatment Trivalent Chromate
Thread Type Metric coarse Applications, Functions Stop loosening Locking Details Friction Nut
Sales Unit Box/package Surface Treatment (Details) Trivalent White

Please check the type/dimensions/specifications of the part FFNLB-ST3W-M8 in the E-LOCK Nut (Flanged Nut) Flat Diameter Large series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)