(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

E-Sert (Other Fine)【1-100 Pieces Per Package】

E-Sert (Other Fine)

[Material] Stainless Steel
[Thread Size M] 10 12 20 24 30 33 42 52

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ESSCS-SUS-10-1
ESSCS-SUS-10-1.5
ESSCS-SUS-10-2
ESSCS-SUS-12-1
ESSCS-SUS-12-1.5
ESSCS-SUS-12-2
ESSCSB-SUS-20-1.5
ESSCSB-SUS-24-1
ESSCSB-SUS-24-1.5
ESSCSB-SUS-30-1
ESSCSB-SUS-33-1.5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSScrew Size M
(mm)
Nominal Length Sales Unit

SGD 1.26

1 Piece(s) 4 Day(s) or more 10101DLow Quantity (can be purchased from one)

SGD 107.33

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10101.5DBox/Package

SGD 132.34

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10102DBox/Package

SGD 165.48

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10121DBox/Package

SGD 2.55

1 Piece(s) 4 Day(s) or more 10121.5DLow Quantity (can be purchased from one)

SGD 191.68

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10122DBox/Package

SGD 648.06

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10201.5DBox/Package

SGD 1,048.73

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10241DBox/Package

SGD 1,131.40

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10241.5DBox/Package

SGD 15.54

1 Piece(s) 4 Day(s) or more 10301DLow Quantity (can be purchased from one)

SGD 761.11

35 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10331.5DBox/Package

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Notch Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)