(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line8 Direct Joint DJT19

Line8 Direct Joint DJT19

[Joint]
Dedicated for Line 8 Profile
Can be connected at any angle.

[Material] ... Stainless Steel

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DJT19

 
Part Number
DJT19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 30.02

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Series IMAO (item) Line 8 Material Stainless Steel Type For Connection between Grooves

Please check the type/dimensions/specifications of the part DJT19 in the Line8 Direct Joint DJT19 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)