(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

82 DZUS Retainer

82 DZUS Retainer

[Type]Mounting in thrust direction (external), "Shape" Push nut for shaft, "Nominal" NO.232.2/NO.243.2.

Part Number

Configured Part Number is shown.

DZRT82-ST-NO.232.2

Part Number
DZRT82-ST-NO.232.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.41

1 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Nominal NO.232.2
Material Stainless Steel Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
Shaft or Hole Used d1 (Reference)(mm) 5.5 Outer Diameter D(mm) 10.2 Thickness t(mm) 0.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)