(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 5/6/8 Wall Profile WSP (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
WSP40N-3M
WSP40N-[30-2999/1]
WSP80N-3M
WSP80N-[30-2999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Material Surface Treatment Length - Cut per Customer Request
(mm)

SGD 37.24

1 Piece(s) 9 Day(s) 10----

-

1 Piece(s) 6 Day(s) or more 10Line 5/6/8AluminumAnodized Aluminum30 ~ 2999

SGD 81.29

1 Piece(s) 9 Day(s) 10----

-

1 Piece(s) 6 Day(s) or more 10Line 5/6/8AluminumAnodized Aluminum30 ~ 2999

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)