(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 5/6/8 Panel Clamp Profile PCPL (Part Numbers)

Line 5/6/8 Panel Clamp Profile PCPL

It is dedicated for Line 5/6/8 profile. It can be used to fix panel elements or close gaps.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
L5-PCPL2-3-[30-9999/1]
PCPL2-4-[30-9999/1]
PCPL4-6-[30-9999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Applicable Model Number Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)

-

1 Piece(s) 6 Day(s) or more 10Line 52-3 mm Panel-30 ~ 9999

-

1 Piece(s) 6 Day(s) or more 10Line 62-4 mm Panel-30 ~ 9999

-

1 Piece(s) 6 Day(s) or more 10Line 84-6 mm Panel-30 ~ 9999

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape L Shaped Material Resin
Material TPE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)