(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 5/6/8 Edge Profile S3 EP (Part Numbers)

Part Number

Configured Part Number is shown.

EPS3N-2000

Part Number
EPS3N-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 33.10

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Aluminum Applicable Series Line 5/6/8
Material Aluminum Surface Treatment Anodized Aluminum Applicable Model Number 3 mm Panel
Length (Standard)(mm) 2000

Please check the type/dimensions/specifications of the part EPS3N-2000 in the Line 5/6/8 Edge Profile S3 EP series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)