(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line 6/8 Clamp Profile Economy BN CPEBA

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
L6-CPEBA23-20M
L6-CPEBA23-[30-9999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength (Standard)
(mm)
Length - Cut per Customer Request
(mm)

SGD 120.60

1 Piece(s) 9 Day(s) 1020000-

-

1 Piece(s) 9 Day(s) or more 10-30 ~ 9999

Loading...

  1. 1

Basic Information

Type Middle Bracket Middle Bracket Shape Block type Material Steel
Applicable Series Line 6 Material Iron Applicable Model Number CPE3030N

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)