(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 8 Roller Unit RUT

Part Number

Configured Part Number is shown.

RUT40

 
Part Number
RUT40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 135.11

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Aluminum
Applicable Series Line 8 Material Main Body: Aluminum, Roller: Engineering Plastic Surface Treatment Main Body: Alumite
Accessory Hexagon Socket Button Bolt M8×1.25-16L

Please check the type/dimensions/specifications of the part RUT40 in the Door Slider, Line 8 Roller Unit RUT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)