(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 5/6/8 Wear Guide WGF

Part Number

Configured Part Number is shown.

Part Number
L5-WGF2000B
L6-WGF2000B
WGF2000BA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series

SGD 29.95

1 Piece(s) 9 Day(s) 10Line 5

SGD 43.21

1 Piece(s) 9 Day(s) 10Line 6

SGD 63.98

1 Piece(s) 9 Day(s) 10Line 8

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Material Ultra High-Molecular-Weight Polyethylene (UHMWPE) Length (Standard)(mm) 2000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)