(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 5/6 Nut Glider NGR (L5-NGR)

Door Slider, Line 5/6 Nut Glider NGR L5-NGR

[Material] Body: Acetal Resin, Bolt/Nut/Spacer: Iron
[Processing] Bolt, Nut, Spacer: Zinc Trivalent Chromate

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L5-NGR

 
Part Number
L5-NGR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Type Material Applicable Series Accessory

SGD 13.27

1 Piece(s) 7 Day(s) or more 10---Line 5M3×0.5-10L

Loading...

  1. 1

Basic Information

Material Main Body: Polyacetal Resin / Spacer, Bolt, Nut: Iron Surface Treatment Spacer/Bolt/Nut, Zinc Trivalent Chromate

Please check the type/dimensions/specifications of the part L5-NGR in the Door Slider, Line 5/6 Nut Glider NGR series.

Similar Part Numbers

Part Number
L6-NGR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Type Material Applicable Series Accessory

SGD 14.52

1 Piece(s) 9 Day(s) 10For Sliding DoorAccessoryResinLine 6M4×0.7-14L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)