(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 5/6/8 C Type Slide Roller Unit C-SRU

Door Slider, Line 5/6/8 C Type Slide Roller Unit C-SRU

[Material] Main Body: Aluminum, Roller: Polyamide (Glass Fiber Reinforced)
[Processing] Main Body: Alumite

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
L5-C-SRU
L6-C-SRU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Material Surface Treatment Accessory

SGD 112.99

1 Piece(s) 9 Day(s) 10----

SGD 123.81

1 Piece(s) 9 Day(s) 10Line 6Main Body: Aluminum / Roller: Polyamide (Glass Fiber Reinforced)Main Body: AlumiteHexagon Socket Flathead Bolt M6×1-12L / End Cap (L6-ECPC6129)

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)