(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Lines 5, 6 And 8, C-Type Slide Rail Profile CSRP

Part Number

Configured Part Number is shown.

Part Number
L5-CSRP4419N-3M
L5-CSRP4419N-[30-2999/1]
L6-CSRP6829N-3M
L6-CSRP6829N-[30-2999/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)

SGD 136.65

1 Piece(s) 6 Day(s) or more 10Line 53000-

-

1 Piece(s) 6 Day(s) or more 10Line 5-30 ~ 2999

SGD 259.75

1 Piece(s) 6 Day(s) or more 10Line 63000-

-

1 Piece(s) 6 Day(s) or more 10Line 6-30 ~ 2999

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Frame Material Aluminum
Material Aluminum Surface Treatment Anodized Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)